Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Enviro Seal™ Kits - Lid
Enviro Seal™ Kits - Metric-2
Unit of Measure
1 

Part Number

Item Name

Description 

Dimension A1

Reservoir Capacity

Weight

Dimension B

Dimension C

84527101611 N/A Enviro™ Tank Lid Seal for 7.1 Gallon Oil Tank N/A ENVIRO SEAL-11 GAL-NBR N/A 13.740 in349.00 mm N/A 7.10 gal N/A 0.99 lb N/A 19.650 in499.00 mm N/A 0.910 in23.00 mm
84527101617 N/A Enviro™ Tank Lid Seal for 11 Gallon Oil Tank N/A ENVIRO SEAL-17 GAL-NBR N/A 17.010 in432.00 mm N/A 11.00 gal N/A 1.10 lb N/A 20.980 in533.00 mm N/A 0.910 in23.00 mm
84527101607 N/A Enviro™ Tank Lid Seal for 17 Gallon Oil Tank N/A ENVIRO SEAL-7.1 GAL-NBR N/A 18.980 in482.00 mm N/A 17.00 gal N/A 0.84 lb N/A 24.530 in623.00 mm N/A 0.910 in23.00 mm
Unit of Measure
1