Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure
1
Part Number |
Item Name |
Description |
Dimension A1 |
Reservoir Capacity |
Weight |
Dimension B |
Dimension C |
|---|---|---|---|---|---|---|---|
| 84527101611 | N/A Enviro™ Tank Lid Seal for 7.1 Gallon Oil Tank | N/A ENVIRO SEAL-11 GAL-NBR | N/A 13.740 in349.00 mm | N/A 7.10 gal | N/A 0.99 lb | N/A 19.650 in499.00 mm | N/A 0.910 in23.00 mm |
| 84527101617 | N/A Enviro™ Tank Lid Seal for 11 Gallon Oil Tank | N/A ENVIRO SEAL-17 GAL-NBR | N/A 17.010 in432.00 mm | N/A 11.00 gal | N/A 1.10 lb | N/A 20.980 in533.00 mm | N/A 0.910 in23.00 mm |
| 84527101607 | N/A Enviro™ Tank Lid Seal for 17 Gallon Oil Tank | N/A ENVIRO SEAL-7.1 GAL-NBR | N/A 18.980 in482.00 mm | N/A 17.00 gal | N/A 0.84 lb | N/A 24.530 in623.00 mm | N/A 0.910 in23.00 mm |
Unit of Measure
1