Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Hydraulic Aluminum Reservoirs w/ Plug - Metric
Unit of Measure
1 2 3 

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

84527101130 N/A O-RING COVER-RD235-VITON N/A N/A N/A N/A N/A N/A 0845271011306 N/A
84527101137 N/A RD720-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011375 N/A
84527101307 N/A TANK-32 GAL-DIVIDER LONG N/A N/A N/A N/A N/A N/A 0845271013072 N/A
84527101309 N/A TANK-32 GAL-DIVIDER SHORT N/A N/A N/A N/A N/A N/A 0845271013096 N/A
84527101316 N/A TANK-32 GAL-W/5" OLG-HOLES-AL N/A N/A N/A N/A N/A N/A 0845271013164 N/A
84527102356 N/A RES ASSY-1.6 GAL-AL N/A N/A N/A N/A N/A N/A 0845271023569 N/A
84527102357 N/A RES ASSY-2.6 GAL-AL N/A N/A N/A N/A N/A N/A 0845271023576 N/A
84527102358 N/A RES ASSY-4.5 GAL-AL N/A N/A N/A N/A N/A N/A 0845271023583 N/A
84527102359 N/A RES ASSY-7.1 GAL-AL N/A N/A N/A N/A N/A N/A 0845271023591 N/A
84527102360 N/A RES ASSY-11 GAL-AL N/A N/A N/A N/A N/A N/A 0845271023606 N/A
84527102361 N/A RES ASSY-17 GAL-AL N/A N/A N/A N/A N/A N/A 0845271023613 N/A
84527102406 N/A TANK-1.6 GAL-W/3" OLG HOLES-AL N/A N/A N/A N/A N/A N/A 0845271024061 N/A
84527102407 N/A TANK-2.6 GAL-W/3" OLG HOLES-AL N/A N/A N/A N/A N/A N/A 0845271024078 N/A
84527102408 N/A TANK-4.5 GAL-W/3" OLG HOLES-AL N/A N/A N/A N/A N/A N/A 0845271024085 N/A
84527102409 N/A TANK-7.1 GAL-W/5" OLG HOLES-AL-1PC N/A N/A N/A N/A N/A N/A 0845271024092 N/A
84527102410 N/A TANK-11 GAL-W/5" OLG HOLES-AL N/A N/A N/A N/A N/A N/A 0845271024108 N/A
84527102411 N/A TANK-17 GAL-W/5" OLG HOLES-AL N/A N/A N/A N/A N/A N/A 0845271024115 N/A
84527102412 N/A TANK-4.5 GAL-W/5" OLG HOLES-AL N/A N/A N/A N/A N/A N/A 0845271024122 N/A
84527102606 N/A RD235-COVER KIT-BUNA-N N/A N/A N/A N/A N/A N/A 0845271026065 N/A
84527102607 N/A RD345-COVER KIT-BUNA-N N/A N/A N/A N/A N/A N/A 0845271026072 N/A
84527102610 N/A RD235-COVER KIT-VITON N/A N/A N/A N/A N/A N/A 0845271026102 N/A
84527102802 N/A LID-1.6 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028021 N/A
84527102803 N/A LID-2.6 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028038 N/A
84527102805 N/A LID-4.5 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028052 N/A
84527102807 N/A LID-7.1 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028076 N/A
Unit of Measure
1 2 3