The RunRight® RBR clamp is for positioning and securing all RSR suspension units using the frictional force created between the double clamps. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSR suspension units.
Unit of Measure
1
Part Number |
Description |
Type |
Dimension D |
Dimension G |
Dimension H |
Dimension I |
Dimension K |
Dimension M |
|---|---|---|---|---|---|---|---|---|
| 68514425113 | N/A RBR-11-CLAMP SET | N/A RBR | N/A 28 mm | N/A 45 mm | N/A 60 mm | N/A 6.5 mm | N/A 20 mm | N/A 1.5 mm |
| 68514425114 | N/A RBR-15-CLAMP SET | N/A RBR | N/A 36 mm | N/A 55 mm | N/A 75 mm | N/A 6.5 mm | N/A 25 mm | N/A 2.0 mm |
| 68514425115 | N/A RBR-18-CLAMP SET | N/A RBR | N/A 45 mm | N/A 68 mm | N/A 90 mm | N/A 8.5 mm | N/A 30 mm | N/A 2.0 mm |
| 68514425116 | N/A RBR-27-CLAMP SET | N/A RBR | N/A 62 mm | N/A 92 mm | N/A 125 mm | N/A 10.5 mm | N/A 35 mm | N/A 2.5 mm |
| 68514425117 | N/A RBR-38-CLAMP SET | N/A RBR | N/A 80 mm | N/A 115 mm | N/A 150 mm | N/A 12.5 mm | N/A 40 mm | N/A 3.0 mm |
| 68514424451 | N/A RBR-45-CLAMP SET | N/A RBR | N/A 95 mm | N/A 130 mm | N/A 165 mm | N/A 12.5 mm | N/A 45 mm | N/A 4.0 mm |
| 68514446315 | N/A RBR-50-CLAMP SET | N/A RBR | N/A 108 mm | N/A 152 mm | N/A 195 mm | N/A 16.5 mm | N/A 50 mm | N/A 4.0 mm |
Unit of Measure
1