The RunRight® Rubber Suspension Unit RSF C has one central bore, allowing a lever arm to be positioned between 0° and 360°, and the brackets are welded to the housing. The frictional force of this unit guarantees a secure connection of the lever arms in any position. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSF C Cast Iron
RunRight® RSF C Drawing
Unit of Measure
1 

Part Number

Description 

Dimension A

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

68514480081 N/A RSF-C-15X25-SUSPENSION UNIT N/A 10 mm N/A 50 mm N/A 15 mm N/A 25 mm N/A 30 mm N/A Steel
68514480082 N/A RSF-C-15X40-SUSPENSION UNIT N/A 10 mm N/A 50 mm N/A 15 mm N/A 40 mm N/A 45 mm N/A Cast Iron
68514480083 N/A RSF-C-15X60-SUSPENSION UNIT N/A 10 mm N/A 50 mm N/A 15 mm N/A 60 mm N/A 65 mm N/A Steel
68514480084 N/A RSF-C-18X30-SUSPENSION UNIT N/A 13 mm N/A 60 mm N/A 18 mm N/A 30 mm N/A 35 mm N/A Steel
68514480085 N/A RSF-C-18X50-SUSPENSION UNIT N/A 13 mm N/A 60 mm N/A 18 mm N/A 50 mm N/A 55 mm N/A Cast Iron
68514480086 N/A RSF-C-18X80-SUSPENSION UNIT N/A 13 mm N/A 60 mm N/A 18 mm N/A 80 mm N/A 85 mm N/A Steel
68514480087 N/A RSF-C-27X40-SUSPENSION UNIT N/A 16 mm N/A 80 mm N/A 27 mm N/A 40 mm N/A 45 mm N/A Steel
68514480088 N/A RSF-C-27X60-SUSPENSION UNIT N/A 16 mm N/A 80 mm N/A 27 mm N/A 60 mm N/A 65 mm N/A Cast Iron
68514480089 N/A RSF-C-27X100-SUSPENSION UNIT N/A 16 mm N/A 80 mm N/A 27 mm N/A 100 mm N/A 105 mm N/A Steel
68514480090 N/A RSF-C-38X60-SUSPENSION UNIT N/A 20 mm N/A 100 mm N/A 38 mm N/A 60 mm N/A 70 mm N/A Steel
68514480091 N/A RSF-C-38X80-SUSPENSION UNIT N/A 20 mm N/A 100 mm N/A 38 mm N/A 80 mm N/A 90 mm N/A Cast Iron
68514480092 N/A RSF-C-38X120-SUSPENSION UNIT N/A 20 mm N/A 100 mm N/A 38 mm N/A 120 mm N/A 130 mm N/A Steel
Unit of Measure
1