The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSR S
RunRight® RSR A and RSR S Drawing
Unit of Measure
1 

Part Number

Description 

Dimension C

Dimension D

Dimension E

Dimension F

Dimension S

Dimension L

Dimension L1

68514425095 N/A RSR-S-11X20-SUSPENSION UNIT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 20 mm N/A 25 mm
68514425096 N/A RSR-S-11X30-SUSPENSION UNIT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 30 mm N/A 35 mm
68514425097 N/A RSR-S-11X50-SUSPENSION UNIT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 50 mm N/A 55 mm
68514425098 N/A RSR-S-15X25-SUSPENSION UNIT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 25 mm N/A 30 mm
68514425099 N/A RSR-S-15X40-SUSPENSION UNIT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 40 mm N/A 45 mm
68514425100 N/A RSR-S-15X60-SUSPENSION UNIT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 60 mm N/A 65 mm
68514425101 N/A RSR-S-18X30-SUSPENSION UNIT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 30 mm N/A 35 mm
68514425102 N/A RSR-S-18X50-SUSPENSION UNIT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 50 mm N/A 55 mm
68514425103 N/A RSR-S-18X80-SUSPENSION UNIT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 80 mm N/A 85 mm
68514425104 N/A RSR-S-27X40-SUSPENSION UNIT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 40 mm N/A 45 mm
68514425105 N/A RSR-S-27X60-SUSPENSION UNIT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 60 mm N/A 65 mm
68514425106 N/A RSR-S-27X100-SUSPENSION UNIT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 100 mm N/A 105 mm
68514425107 N/A RSR-S-38X60-SUSPENSION UNIT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 60 mm N/A 70 mm
68514425108 N/A RSR-S-38X80-SUSPENSION UNIT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 80 mm N/A 90 mm
68514425109 N/A RSR-S-38X120-SUSPENSION UNIT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 120 mm N/A 130 mm
68514425110 N/A RSR-S-45X80-SUSPENSION UNIT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 80 mm N/A 90 mm
68514425111 N/A RSR-S-45X100-SUSPENSION UNIT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 100 mm N/A 110 mm
68514425112 N/A RSR-S-45X150-SUSPENSION UNIT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 150 mm N/A 160 mm
68514446321 N/A RSR-S-50X120-SUSPENSION UNIT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 120 mm N/A 130 mm
68514446320 N/A RSR-S-50X200-SUSPENSION UNIT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 200 mm N/A 210 mm
68514446318 N/A RSR-S-50X300-SUSPENSION UNIT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 300 mm N/A 310 mm
Unit of Measure
1