The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
1
Part Number |
Description |
Dimension A |
Dimension B |
Dimension D |
Dimension E |
Dimension F |
Dimension S |
Dimension L |
Dimension L1 |
|---|---|---|---|---|---|---|---|---|---|
| 68514425080 | N/A RSR-A-15X25-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 36 mm | N/A 5 mm | N/A 2.5 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm |
| 68514425081 | N/A RSR-A-15X40-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 36 mm | N/A 5 mm | N/A 2.5 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm |
| 68514425082 | N/A RSR-A-15X60-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 36 mm | N/A 5 mm | N/A 2.5 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm |
| 68514425083 | N/A RSR-A-18X30-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 45 mm | N/A 5 mm | N/A 2.5 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm |
| 68514425084 | N/A RSR-A-18X50-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 45 mm | N/A 5 mm | N/A 2.5 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm |
| 68514424855 | N/A RSR-A-18X80-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 45 mm | N/A 5 mm | N/A 2.5 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm |
| 68514425086 | N/A RSR-A-27X40-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 62 mm | N/A 6 mm | N/A 3.0 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm |
| 68514425087 | N/A RSR-A-27X60-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 62 mm | N/A 6 mm | N/A 3.0 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm |
| 68514425088 | N/A RSR-A-27X100-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 62 mm | N/A 6 mm | N/A 3.0 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm |
| 68514425089 | N/A RSR-A-38X60-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 80 mm | N/A 7 mm | N/A 3.5 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm |
| 68514425090 | N/A RSR-A-38X80-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 80 mm | N/A 7 mm | N/A 3.5 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm |
| 68514425091 | N/A RSR-A-38X120-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 80 mm | N/A 7 mm | N/A 3.5 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm |
| 68514425092 | N/A RSR-A-45X80-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 95 mm | N/A 8 mm | N/A 4.0 mm | N/A 45 mm | N/A 80 mm | N/A 90 mm |
| 68514425093 | N/A RSR-A-45X100-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 95 mm | N/A 8 mm | N/A 4.0 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm |
| 68514425094 | N/A RSR-A-45X150-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 95 mm | N/A 8 mm | N/A 4.0 mm | N/A 45 mm | N/A 150 mm | N/A 160 mm |
| 68514446319 | N/A RSR-A-50X120-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 108 mm | N/A 8 mm | N/A 4.0 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm |
| 68514446317 | N/A RSR-A-50X200-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 108 mm | N/A 8 mm | N/A 4.0 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm |
| 68514446316 | N/A RSR-A-50X300-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 108 mm | N/A 8 mm | N/A 4.0 mm | N/A 50 mm | N/A 300 mm | N/A 310 mm |
Unit of Measure
1