Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710362 N/A 49
N/A 0.669 in17 mm N/A 0.988 in25.1 mm N/A 0.197 in5 mm N/A Nitrile N/A
115BULK N/A N/A 0.674 in17.12 mm N/A 0.88 in22.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
115PKG N/A N/A 0.674 in17.12 mm N/A 0.88 in22.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
115V35 N/A N/A 0.674 in17.12 mm N/A 0.88 in22.352 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
017BULK N/A N/A 0.676 in17.17 mm N/A 0.816 in20.726 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
017PKG N/A N/A 0.676 in17.17 mm N/A 0.816 in20.726 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
450025 N/A 45
N/A 0.687 in17.45 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
471529 N/A 47
N/A 0.687 in17.45 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471538 N/A 47
N/A 0.687 in17.45 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471553 N/A 47
N/A 0.687 in17.45 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471579 N/A 47
N/A 0.687 in17.45 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471642 N/A 47
N/A 0.687 in17.45 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
474261 N/A 47
N/A 0.687 in17.45 mm N/A 1.191 in30.251 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
8773S N/A 25
N/A 0.687 in17.45 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710299 N/A 32
N/A 0.689 in17.501 mm N/A 1.091 in27.711 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A
3667 N/A 271
N/A 0.69 in17.53 mm N/A 1.003 in25.476 mm N/A 0.295 in7.493 mm N/A Nitrile N/A
221820 N/A 32
N/A 0.709 in18 mm N/A 1.189 in30.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
221830 N/A 35
N/A 0.709 in18 mm N/A 1.269 in32.22 mm N/A 0.315 in8 mm N/A Nitrile N/A
710156 N/A 32
N/A 0.709 in18 mm N/A 1.264 in32.1 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
710222 N/A 98
N/A 0.709 in18 mm N/A 1.028 in26.1 mm N/A 0.157 in4 mm N/A Nitrile N/A
710297 N/A 34
N/A 0.709 in18 mm N/A 0.913 in23.2 mm N/A 0.157 in4 mm N/A Nitrile N/A
710412 N/A 32
N/A 0.709 in18 mm N/A 1.346 in34.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
1015N N/A 35
N/A 0.709 in18 mm N/A 1.11 in28.2 mm N/A 0.236 in6 mm N/A Nitrile N/A
3816 N/A 271
N/A 0.709 in18 mm N/A 1.189 in30.2 mm N/A 0.264 in6.7 mm N/A Nitrile N/A
470506 N/A 47
N/A 0.718 in18.237 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
Unit of Measure
« 6 7 8 9 10 »