Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

30308 N/A 3L
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.687 in17.45 mm N/A Leather N/A
30365 N/A 3L
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.625 in15.875 mm N/A Leather N/A
39719 N/A W-H
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39851 N/A FW-H
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39853 N/A FW-H
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A PTFE N/A
40566S N/A 4S
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455080 N/A 45
N/A 2.125 in53.975 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
412015V N/A 41
N/A 2.125 in53.975 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
413469 N/A 41
N/A 2.125 in53.975 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
413470 N/A 41
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
447810 N/A 44
N/A 2.125 in53.975 mm N/A 2.879 in73.1266 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
797717 N/A N/A 2.125 in53.975 mm N/A 3.066 in77.8764 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710073 N/A 40
N/A 2.126 in54 mm N/A 2.972 in75.489 mm N/A 0.472 in11.989 mm N/A Nitrile N/A
710652 N/A N/A 2.126 in54 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
2002 N/A 47
N/A 2.126 in54 mm N/A 2.57 in65.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A
225410 N/A N/A 2.126 in54 mm N/A 2.607 in66.23 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
225450 N/A 32
N/A 2.126 in54 mm N/A 3.24 in82.3 mm N/A 0.394 in10 mm N/A Nitrile N/A
225460 N/A 32
N/A 2.126 in54 mm N/A 3.356 in85.25 mm N/A 0.394 in10 mm N/A Nitrile N/A
710574 N/A 40
N/A 2.126 in54 mm N/A 2.53 in64.25 mm N/A 0.354 in9 mm N/A Nitrile N/A
711053 N/A 32
N/A 2.126 in54 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710239 N/A 40
N/A 2.126 in54 mm N/A 2.726 in69.23 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
710851 N/A 66
N/A 2.126 in54 mm N/A 3.157 in80.2 mm N/A 0.443 in11.25 mm N/A Nitrile N/A
710478 N/A 48
N/A 2.126 in54 mm N/A 2.57 in65.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710638 N/A 35
N/A 2.126 in54 mm N/A 3 in76.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710694 N/A 87
N/A 2.126 in54 mm N/A 2.961 in75.2 mm N/A 0.492 in12.5 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 96 97 98 99 100 »