Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

100470 N/A 32
N/A 2.129 in54.077 mm N/A 2.846 in72.288 mm N/A 0.323 in8.204 mm N/A PTFE N/A
42101S N/A 4S
N/A 2.129 in54.077 mm N/A 2.895 in73.533 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
8312 N/A 272
N/A 2.136 in54.254 mm N/A 2.91 in73.914 mm N/A 0.326 in8.28 mm N/A Nitrile N/A
4635V N/A N/A 2.141 in54.381 mm N/A 3.493 in88.722 mm N/A 0.329 in8.357 mm N/A Fluoro-Elastomer N/A
710890 N/A 32
N/A 2.146 in54.508 mm N/A 3.239 in82.271 mm N/A 0.6 in15.24 mm N/A Fluoro-Elastomer N/A
100058 N/A W
N/A 2.156 in54.762 mm N/A 2.885 in73.279 mm N/A 0.375 in9.525 mm N/A PTFE N/A
450621 N/A 45
N/A 2.156 in54.762 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450869 N/A 45
N/A 2.156 in54.762 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
710725 N/A 32
N/A 2.157 in54.788 mm N/A 3.067 in77.902 mm N/A 0.335 in8.509 mm N/A Fluoro-Elastomer N/A
225500 N/A 32
N/A 2.165 in55 mm N/A 2.689 in68.3 mm N/A 0.315 in8 mm N/A Nitrile N/A
225530 N/A 35
N/A 2.165 in55 mm N/A 2.8440 in72.25 mm N/A 0.315 in8 mm N/A Nitrile N/A
225535 N/A 32
N/A 2.165 in55 mm N/A 2.843 in72.2 mm N/A 0.413 in10.5 mm N/A Nitrile N/A
225545 N/A 35
N/A 2.165 in55 mm N/A 2.967 in75.35 mm N/A 0.433 in11 mm N/A Nitrile N/A
710127 N/A 74
N/A 2.165 in55 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710279 N/A 32
N/A 2.165 in55 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710467 N/A 47
N/A 2.165 in55 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710787 N/A 40
N/A 2.165 in55 mm N/A 6.74 in171.2 mm N/A 0.295 in7.5 mm N/A PTFE N/A
1207N N/A 49
N/A 2.165 in55 mm N/A 2.917 in74.1 mm N/A 0.362 in9.2 mm N/A Nitrile N/A
139BULK N/A N/A 2.175 in55.245 mm N/A 2.381 in60.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
139PKG N/A N/A 2.175 in55.245 mm N/A 2.381 in60.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
4740 N/A 282
N/A 2.18 in55.372 mm N/A 3.004 in76.302 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
713103 N/A 69
N/A 2.18 in55.372 mm N/A 3.194 in81.128 mm N/A 0.62 in15.748 mm N/A Fluoro-Elastomer N/A
8974S N/A 49
N/A 2.18 in55.372 mm N/A 3.005 in76.327 mm N/A 0.495 in12.573 mm N/A Nitrile N/A
3103 N/A 69
N/A 2.18 in55.372 mm N/A 3.194 in81.128 mm N/A 0.62 in15.748 mm N/A Nitrile N/A
710413 N/A 40
N/A 2.185 in55.499 mm N/A 3.148 in79.959 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A
Unit of Measure
« 101 102 103 104 105 »