Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 43034S |
N/A
4S |
N/A 2.25 in57.15 mm | N/A 2.879 in73.127 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 450441 |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450737 |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 454136N |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.355 in85.217 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 470737 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470737N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 471138 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.13 in79.502 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471272 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471272N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 471272V |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 471341 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.001 in76.225 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 471341N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.001 in76.225 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 475234N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 472636 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472920 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 55337 |
N/A
5L |
N/A 2.25 in57.15 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Leather | N/A |
| 473473 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710026 | N/A | N/A 2.25 in57.15 mm | N/A 2.755 in69.977 mm | N/A 0.25 in6.35 mm | N/A Urethane | N/A |
| 710041 | N/A | N/A 2.25 in57.15 mm | N/A 2.755 in69.977 mm | N/A 0.281 in7.137 mm | N/A Urethane | N/A |
| 710045 |
N/A
VRS1 |
N/A 2.25 in57.15 mm | N/A 2.84 in72.136 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 712250 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 712512 | N/A 55 | N/A 2.25 in57.15 mm | N/A 3.26 in82.804 mm | N/A 0.551 in13.995 mm | N/A Polyacrylate | N/A |
| 722109 |
N/A
VRS1 |
N/A 2.25 in57.15 mm | N/A 2.733 in69.418 mm | N/A 0.539 in13.691 mm | N/A Nitrile | N/A |
| 722250 |
N/A
90 |
N/A 2.25 in57.15 mm | N/A 4.069 in103.353 mm | N/A 1.092 in27.737 mm | N/A Polyacrylate | N/A |
| 7937N |
N/A
41 |
N/A 2.25 in57.15 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|