Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710271 N/A 32
N/A 2.283 in58 mm N/A 2.921 in74.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
710439 N/A 74
N/A 2.283 in58 mm N/A 2.878 in73.1 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
710910 N/A 32
N/A 2.283 in58 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710667 N/A 40
N/A 2.283 in58 mm N/A 3.091 in78.5 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710623 N/A 32
N/A 2.294 in58.268 mm N/A 3.236 in82.194 mm N/A 0.352 in8.941 mm N/A Fluoro-Elastomer N/A
204035 N/A 204
N/A 2.296 in58.318 mm N/A 3.153 in80.086 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
205035 N/A 205
N/A 2.296 in58.318 mm N/A 3.153 in80.086 mm N/A 0.359 in9.119 mm N/A Felt N/A
710902 N/A 79
N/A 2.3 in58.42 mm N/A 3.33 in84.582 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
141BULK N/A N/A 2.3 in58.42 mm N/A 2.506 in63.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
141PKG N/A N/A 2.3 in58.42 mm N/A 2.506 in63.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710756 N/A 40
N/A 2.307 in58.598 mm N/A 3.165 in80.391 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
442874 N/A 44
N/A 2.312 in58.725 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450133 N/A 45
N/A 2.312 in58.725 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450317 N/A 45
N/A 2.312 in58.725 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416444 N/A 41
N/A 2.312 in58.725 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
410694 N/A 41
N/A 2.312 in58.725 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
411160V N/A 41
N/A 2.312 in58.725 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
455321 N/A 45
N/A 2.312 in58.725 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
5924 N/A 4L
N/A 2.312 in58.725 mm N/A 3.318 in84.277 mm N/A 0.375 in9.525 mm N/A Leather N/A
472150 N/A 47
N/A 2.312 in58.725 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
411394 N/A 41
N/A 2.312 in58.725 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
4131 N/A 287
N/A 2.312 in58.725 mm N/A 3.004 in76.302 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
487523 N/A 48
N/A 2.313 in58.7502 mm N/A 3.001 in76.2254 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710229 N/A 40
N/A 2.323 in59.004 mm N/A 3.093 in78.562 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
710231 N/A 32
N/A 2.323 in59.004 mm N/A 3.093 in78.562 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
Unit of Measure
« 106 107 108 109 110 »