Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710962 |
N/A
32 |
N/A 2.559 in65 mm | N/A 3.157 in80.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 712005 |
N/A
32 |
N/A 2.559 in65 mm | N/A 3.319 in84.3 mm | N/A 0.354 in9 mm | N/A Silicone |
N/A
|
| 710785 |
N/A
32 |
N/A 2.559 in65 mm | N/A 3.118 in79.2 mm | N/A 0.787 in20 mm | N/A Fluoro-Elastomer |
N/A
|
| 710519 |
N/A
35 |
N/A 2.561 in65.049 mm | N/A 3.979 in101.067 mm | N/A 0.531 in13.487 mm | N/A Nitrile |
N/A
|
| 415988 |
N/A
41 |
N/A 2.562 in65.075 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 413479 |
N/A
41 |
N/A 2.562 in65.075 mm | N/A 3.486 in88.544 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 415098N |
N/A
41 |
N/A 2.562 in65.075 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 415302 |
N/A
41 |
N/A 2.562 in65.075 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417481 |
N/A
41 |
N/A 2.562 in65.075 mm | N/A 3.756 in95.402 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 475002N |
N/A
47 |
N/A 2.562 in65.075 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 5123 |
N/A
280 |
N/A 2.562 in65.075 mm | N/A 3.095 in78.613 mm | N/A 0.375 in9.525 mm | N/A Nitrile | N/A |
| 9943 | N/A | N/A 2.562 in65.075 mm | N/A 3.777 in95.936 mm | N/A 0.49 in12.446 mm | N/A Nitrile | N/A |
| 455280 |
N/A
45 |
N/A 2.562 in65.075 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455311 |
N/A
45 |
N/A 2.562 in65.075 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 411330 |
N/A
41 |
N/A 2.598 in65.989 mm | N/A 3.486 in88.544 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 477069 |
N/A
47 |
N/A 2.598 in65.989 mm | N/A 4.005 in101.727 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 712598 |
N/A
47 |
N/A 2.598 in65.989 mm | N/A 4.004 in101.702 mm | N/A 0.73 in18.542 mm | N/A Nitrile |
N/A
|
| 411330N |
N/A
41 |
N/A 2.598 in65.989 mm | N/A 3.486 in88.544 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 226610 |
N/A
41 |
N/A 2.598 in66 mm | N/A 3.154 in80.11 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 710055 |
N/A
32 |
N/A 2.598 in66 mm | N/A 5.283 in134.2 mm | N/A 0.61 in15.5 mm | N/A Nitrile |
N/A
|
| 710092 |
N/A
41 |
N/A 2.598 in66 mm | N/A 3.351 in85.12 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 334BULK | N/A | N/A 2.6 in66.04 mm | N/A 3.02 in76.708 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 334PKG | N/A | N/A 2.6 in66.04 mm | N/A 3.02 in76.708 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 334V15 | N/A | N/A 2.6 in66.04 mm | N/A 3.02 in76.708 mm | N/A 0.21 in5.334 mm | N/A Viton | N/A |
| 231BULK | N/A | N/A 2.609 in66.269 mm | N/A 2.887 in73.33 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |