Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 231PKG | N/A | N/A 2.609 in66.269 mm | N/A 2.887 in73.33 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 146BULK | N/A | N/A 2.612 in66.345 mm | N/A 2.818 in71.577 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 146PKG | N/A | N/A 2.612 in66.345 mm | N/A 2.818 in71.577 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 038BULK | N/A | N/A 2.614 in66.396 mm | N/A 2.754 in69.952 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 038PKG | N/A | N/A 2.614 in66.396 mm | N/A 2.754 in69.952 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 200392 |
N/A
200 |
N/A 2.625 in66.675 mm | N/A 3.818 in96.977 mm | N/A 0.415 in10.541 mm | N/A Nitrile | N/A |
| 450329 |
N/A
45 |
N/A 2.625 in66.675 mm | N/A 3.356 in85.242 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 416278 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 4.254 in108.052 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 410708 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.379 in85.827 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 411143N |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.256 in82.702 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 415003 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415007 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415458 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 415458V |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 415483 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417079 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.5480 in90.119 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417082 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417343 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 3.756 in95.402 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 455368 |
N/A
45 |
N/A 2.625 in66.675 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 418027 |
N/A
41 |
N/A 2.625 in66.675 mm | N/A 4.441 in112.801 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450412 |
N/A
45 |
N/A 2.625 in66.675 mm | N/A 3.486 in88.544 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 451143 |
N/A
45 |
N/A 2.625 in66.675 mm | N/A 3.256 in82.702 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 455003 |
N/A
45 |
N/A 2.625 in66.675 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 475003N |
N/A
47 |
N/A 2.625 in66.675 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 475368N |
N/A
47 |
N/A 2.625 in66.675 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|