Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

476283N N/A 47
N/A 2.75 in69.85 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
476574N N/A 47
N/A 2.75 in69.85 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
480491 N/A 48
N/A 2.75 in69.85 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
485364N N/A 48
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
710038 N/A N/A 2.75 in69.85 mm N/A 3.255 in82.677 mm N/A 0.312 in7.925 mm N/A Urethane N/A
710395 N/A 06
N/A 2.75 in69.85 mm N/A 3.784 in96.114 mm N/A 0.762 in19.355 mm N/A Nitrile N/A
P710493 N/A 34
N/A 2.75 in69.85 mm N/A 4.504 in114.402 mm N/A 1.181 in29.997 mm N/A Polyacrylate N/A
P710494 N/A 34
N/A 2.75 in69.85 mm N/A 4.5000 in114.300 mm N/A 1.181 in29.997 mm N/A Polyacrylate N/A
310841 N/A 31
N/A 2.75 in69.85 mm N/A 3.13 in79.502 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
455272 N/A 45
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
370352A N/A 11
N/A 2.75 in69.85 mm N/A 3.792 in96.317 mm N/A 0.767 in19.482 mm N/A Nitrile N/A
417316V N/A 41
N/A 2.751 in69.875 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
370127A N/A 06
N/A 2.752 in69.901 mm N/A 3.943 in100.152 mm N/A 0.565 in14.351 mm N/A Nitrile N/A
40392 N/A FW-H
N/A 2.756 in70.002 mm N/A 4.009 in101.829 mm N/A 0.469 in11.913 mm N/A PTFE N/A
227020 N/A 32
N/A 2.756 in70 mm N/A 3.474 in88.25 mm N/A 0.472 in12 mm N/A Silicone N/A
227040 N/A 35
N/A 2.756 in70 mm N/A 3.556 in90.32 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
227045 N/A 47
N/A 2.756 in70 mm N/A 3.631 in92.23 mm N/A 0.472 in12 mm N/A Silicone N/A
710456 N/A 48
N/A 2.756 in70 mm N/A 3.709 in94.2 mm N/A 0.413 in10.5 mm N/A Nitrile N/A
710763 N/A 40
N/A 2.756 in70 mm N/A 4.413 in112.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
1021V N/A 32
N/A 2.756 in70 mm N/A 3.441 in87.4 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
710554 N/A 32
N/A 2.795 in71 mm N/A 3.354 in85.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
149BULK N/A N/A 2.8 in71.12 mm N/A 3.006 in76.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
149PKG N/A N/A 2.8 in71.12 mm N/A 3.006 in76.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
417485 N/A 41
N/A 2.812 in71.425 mm N/A 3.881 in98.577 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
455005 N/A 45
N/A 2.812 in71.425 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 116 117 118 119 120 »