Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

475384 N/A 47
N/A 2.812 in71.425 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
411348 N/A 41
N/A 2.812 in71.425 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
710075 N/A 32
N/A 2.832 in71.933 mm N/A 3.635 in92.329 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
1986 N/A 48
N/A 2.835 in72 mm N/A 3.474 in88.25 mm N/A 0.315 in8 mm N/A Nitrile N/A
227235 N/A 32
N/A 2.835 in72 mm N/A 3.791 in96.28 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
2081 N/A 41
N/A 2.843 in72.212 mm N/A 3.944 in100.178 mm N/A 0.495 in12.573 mm N/A Nitrile N/A
456837V N/A 45
N/A 2.843 in72.212 mm N/A 4.008 in101.803 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710568 N/A N/A 2.847 in72.314 mm N/A 3.942 in100.127 mm N/A 0.614 in15.596 mm N/A Polyacrylate N/A
336BULK N/A N/A 2.85 in72.39 mm N/A 3.2700 in83.058 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
336PKG N/A N/A 2.85 in72.39 mm N/A 3.2700 in83.058 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710563 N/A 47
N/A 2.854 in72.492 mm N/A 4.262 in108.255 mm N/A 0.74 in18.796 mm N/A Polyacrylate N/A
710564 N/A 74
N/A 2.854 in72.492 mm N/A 3.888 in98.755 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
710573 N/A 62
N/A 2.856 in72.542 mm N/A 3.537 in89.84 mm N/A 0.252 in6.401 mm N/A Nitrile N/A
233BULK N/A N/A 2.859 in72.619 mm N/A 3.137 in79.68 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
233PKG N/A N/A 2.859 in72.619 mm N/A 3.137 in79.68 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
150BULK N/A N/A 2.862 in72.695 mm N/A 3.068 in77.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
150PKG N/A N/A 2.862 in72.695 mm N/A 3.068 in77.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
040BULK N/A N/A 2.864 in72.746 mm N/A 3.004 in76.302 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
040PKG N/A N/A 2.864 in72.746 mm N/A 3.004 in76.302 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710586 N/A 56
N/A 2.87 in72.9 mm N/A 3.881 in98.577 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A
710493 N/A N/A 2.874 in73 mm N/A 4.47 in113.538 mm N/A 0.827 in21.006 mm N/A Polyacrylate N/A
710494 N/A N/A 2.874 in73 mm N/A 4.47 in113.538 mm N/A 1.163 in29.54 mm N/A Polyacrylate N/A
474230 N/A 47
N/A 2.874 in73 mm N/A 3.5480 in90.12 mm N/A 0.315 in8 mm N/A Nitrile N/A
416285 N/A 41
N/A 2.875 in73.025 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415303 N/A 41
N/A 2.875 in73.025 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
Unit of Measure
« 116 117 118 119 120 »