Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

714470 N/A 48
N/A 3.125 in79.375 mm N/A 4.008 in101.803 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
8976S N/A 49
N/A 3.125 in79.375 mm N/A 4.179 in106.147 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
9600S N/A N/A 3.125 in79.375 mm N/A 6 in152.400 mm N/A 0.955 in24.257 mm N/A Nitrile N/A
39809 N/A W-H
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39817 N/A FW-H
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.437 in11.1 mm N/A PTFE N/A
370014A N/A 06
N/A 3.125 in79.375 mm N/A 4.506 in114.452 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370046A N/A 06
N/A 3.125 in79.375 mm N/A 4.631 in117.627 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370145A N/A 07
N/A 3.125 in79.375 mm N/A 4.184 in106.274 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
710106 N/A 278
N/A 3.133 in79.578 mm N/A 3.551 in90.195 mm N/A 0.366 in9.296 mm N/A Nitrile N/A
710103 N/A 278
N/A 3.142 in79.807 mm N/A 3.736 in94.894 mm N/A 0.565 in14.351 mm N/A Nitrile N/A
228005 N/A 32
N/A 3.15 in80 mm N/A 3.791 in96.28 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
228008 N/A 32
N/A 3.15 in80 mm N/A 3.874 in98.4 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
228009 N/A 32
N/A 3.15 in80 mm N/A 3.946 in100.23 mm N/A 0.394 in10 mm N/A Silicone N/A
228010 N/A 32
N/A 3.15 in80 mm N/A 3.951 in100.35 mm N/A 0.512 in13 mm N/A Polyacrylate N/A
228013 N/A 32
N/A 3.15 in80 mm N/A 3.948 in100.28 mm N/A 0.335 in8.51 mm N/A Silicone N/A
228015 N/A 32
N/A 3.15 in80 mm N/A 3.945 in100.2 mm N/A 0.394 in10 mm N/A Silicone N/A
228020 N/A 32
N/A 3.15 in80 mm N/A 4.144 in105.27 mm N/A 0.551 in14 mm N/A Silicone N/A
228025 N/A 32
N/A 3.15 in80 mm N/A 4.144 in105.26 mm N/A 0.512 in13 mm N/A Nitrile N/A
710080 N/A 90
N/A 3.15 in80 mm N/A 4.456 in113.18 mm N/A 0.472 in12 mm N/A Nitrile N/A
710614 N/A 32
N/A 3.15 in80 mm N/A 3.866 in98.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710434 N/A 74
N/A 3.15 in80 mm N/A 3.988 in101.3 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710811 N/A 34
N/A 3.15 in80 mm N/A 3.866 in98.2 mm N/A 0.579 in14.7 mm N/A PTFE N/A
456799 N/A 45
N/A 3.164 in80.366 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
3385 N/A 74
N/A 3.18 in80.77 mm N/A 4.185 in106.299 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455336 N/A 45
N/A 3.187 in80.95 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
Unit of Measure
« 126 127 128 129 130 »