Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710894 |
N/A
32 |
N/A 3.583 in91 mm | N/A 4.378 in111.2 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate |
N/A
|
| 342BULK | N/A | N/A 3.6 in91.44 mm | N/A 4.02 in102.108 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 342PKG | N/A | N/A 3.6 in91.44 mm | N/A 4.02 in102.108 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 239BULK | N/A | N/A 3.609 in91.669 mm | N/A 3.887 in98.73 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 239PKG | N/A | N/A 3.609 in91.669 mm | N/A 3.887 in98.73 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 39882 |
N/A
FW-H |
N/A 3.62 in91.95 mm | N/A 4.63 in117.602 mm | N/A 0.4 in10.16 mm | N/A PTFE | N/A |
| 710814 |
N/A
32 |
N/A 3.622 in91.999 mm | N/A 4.508 in114.503 mm | N/A 0.846 in21.488 mm | N/A PTFE |
N/A
|
| 355660H |
N/A
35 |
N/A 3.622 in92 mm | N/A 4.342 in110.29 mm | N/A 0.394 in10 mm | N/A Silicone |
N/A
|
| 229210 |
N/A
32 |
N/A 3.622 in92 mm | N/A 4.341 in110.26 mm | N/A 0.374 in9.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 711039 |
N/A
32 |
N/A 3.622 in92 mm | N/A 4.303 in109.3 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710803 |
N/A
32 |
N/A 3.622 in92 mm | N/A 4.339 in110.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710896 |
N/A
40 |
N/A 3.622 in92 mm | N/A 4.299 in109.2 mm | N/A 0.374 in9.5 mm | N/A Fluoro-Elastomer | N/A |
| 200603 |
N/A
200E |
N/A 3.625 in92.075 mm | N/A 4.81 in122.174 mm | N/A 0.395 in10.033 mm | N/A Nitrile | N/A |
| 415832 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415937 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416047 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 4.631 in117.627 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416125 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 5.004 in127.102 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416332 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 4.631 in117.627 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 415389 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415389N |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 415436 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 3909 |
N/A
35 |
N/A 3.625 in92.075 mm | N/A 4.256 in108.102 mm | N/A 0.39 in9.906 mm | N/A Fluoro-Elastomer |
N/A
|
| 39703 |
N/A
FW-H |
N/A 3.625 in92.075 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 456744N |
N/A
45 |
N/A 3.625 in92.075 mm | N/A 4.381 in111.277 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 417355 |
N/A
41 |
N/A 3.625 in92.075 mm | N/A 4.881 in123.977 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|