The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415958 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416043 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 416345 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 5.004 in127.102 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417210 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 4.756 in120.802 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417211 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 4.881 in123.977 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455547 |
N/A
45 |
N/A 3.875 in98.425 mm | N/A 5.131 in130.327 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455958 |
N/A
45 |
N/A 3.875 in98.425 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417366 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 5.256 in133.502 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417505 |
N/A
41 |
N/A 3.875 in98.425 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455033 |
N/A
45 |
N/A 3.875 in98.425 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| N370023A |
N/A
11 |
N/A 3.875 in98.425 mm | N/A 5.704 in144.882 mm | N/A 0.88 in22.352 mm | N/A Nitrile | N/A |
| 370023A |
N/A
11 |
N/A 3.875 in98.425 mm | N/A 5.704 in144.882 mm | N/A 0.88 in22.352 mm | N/A Nitrile | N/A |
| 370024A |
N/A
11 |
N/A 3.875 in98.425 mm | N/A 5.5150 in140.081 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| 370033A |
N/A
06 |
N/A 3.875 in98.425 mm | N/A 5.132 in130.353 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 370165A |
N/A
03 |
N/A 3.875 in98.425 mm | N/A 5.381 in136.677 mm | N/A 0.895 in22.733 mm | N/A Nitrile | N/A |
| 380023A |
N/A
10 |
N/A 3.875 in98.425 mm | N/A 5.703 in144.856 mm | N/A 0.77 in19.558 mm | N/A PTFE | N/A |
| 456618 |
N/A
45 |
N/A 3.88 in98.55 mm | N/A 5.695 in144.653 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 710855 |
N/A
32 |
N/A 3.898 in99 mm | N/A 4.539 in115.30 mm | N/A 0.394 in10 mm | N/A PTFE |
N/A
|
| 710526 |
N/A
32 |
N/A 3.898 in99 mm | N/A 4.689 in119.1 mm | N/A 0.374 in9.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 476517 |
N/A
47 |
N/A 3.934 in99.924 mm | N/A 5.911 in150.139 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415034 |
N/A
41 |
N/A 3.937 in100 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415263 |
N/A
41 |
N/A 3.937 in100 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417506 |
N/A
41 |
N/A 3.937 in100 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417967 |
N/A
41 |
N/A 3.937 in100 mm | N/A 4.881 in123.977 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455034 |
N/A
45 |
N/A 3.937 in100 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|