Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415953 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415953V |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 416130 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 327215 |
N/A
32 |
N/A 4 in101.6 mm | N/A 5.006 in127.152 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 335924N |
N/A
33 |
N/A 4 in101.6 mm | N/A 4.568 in116.027 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate | N/A |
| 200947 |
N/A
200E |
N/A 4 in101.6 mm | N/A 5.56 in141.224 mm | N/A 0.32 in8.128 mm | N/A Nitrile | N/A |
| 415035 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415035V |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A
|
| 415036 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 415041 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 415187 |
N/A
41 |
N/A 4 in101.6 mm | N/A 4.881 in123.977 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415192N |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 417223 |
N/A
41 |
N/A 4 in101.6 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455513 |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.631 in143.027 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455513N |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.631 in143.027 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 456967V |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.005 in127.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 417356 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.131 in130.327 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417357 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.256 in133.502 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417507 |
N/A
41 |
N/A 4 in101.6 mm | N/A 5.632 in143.053 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417509 |
N/A
41 |
N/A 4 in101.6 mm | N/A 6.005 in152.527 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 45187S |
N/A
4S |
N/A 4 in101.6 mm | N/A 4.881 in123.977 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 455035 |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.005 in127.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455035N |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.005 in127.127 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 475845 |
N/A
47 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710022 |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Silicone |
N/A
|