Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 370027A |
N/A
03 |
N/A 4.812 in122.225 mm | N/A 6.316 in160.426 mm | N/A 1.062 in26.975 mm | N/A Nitrile | N/A |
| 39954 |
N/A
DW-H |
N/A 4.835 in122.809 mm | N/A 5.756 in146.202 mm | N/A 0.375 in9.525 mm | N/A PTFE | N/A |
| 428BULK | N/A | N/A 4.85 in123.19 mm | N/A 5.4 in137.16 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 428PKG | N/A | N/A 4.85 in123.19 mm | N/A 5.4 in137.16 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 249BULK | N/A | N/A 4.859 in123.419 mm | N/A 5.137 in130.48 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 249PKG | N/A | N/A 4.859 in123.419 mm | N/A 5.137 in130.48 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416167 |
N/A
41 |
N/A 4.875 in123.825 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417267 |
N/A
41 |
N/A 4.875 in123.825 mm | N/A 6.131 in155.727 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417269 |
N/A
41 |
N/A 4.875 in123.825 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 7866S |
N/A
75 |
N/A 4.875 in123.825 mm | N/A 6.6250 in168.275 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 455091 |
N/A
45 |
N/A 4.875 in123.825 mm | N/A 6.007 in152.578 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 5M544 | N/A | N/A 4.875 in123.825 mm | N/A 5.629 in142.977 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |
| N370109A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.629 in168.377 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370007A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.379 in162.027 mm | N/A 0.921 in23.393 mm | N/A Nitrile | N/A |
| 370057A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.444 in163.678 mm | N/A 0.921 in23.393 mm | N/A Nitrile | N/A |
| 370109A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.629 in168.377 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370121A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.506 in165.252 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 710405 |
N/A
47 |
N/A 4.882 in124 mm | N/A 5.752 in146.1 mm | N/A 0.551 in14 mm | N/A Nitrile |
N/A
|
| 370195A |
N/A
11 |
N/A 4.882 in124.003 mm | N/A 6.011 in152.679 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 231250 |
N/A
35 |
N/A 4.921 in125 mm | N/A 5.917 in150.28 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A
|
| 417273 |
N/A
41 |
N/A 4.937 in125.4 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417539 |
N/A
41 |
N/A 4.937 in125.4 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417540 |
N/A
41 |
N/A 4.937 in125.4 mm | N/A 6.382 in162.103 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 429BULK | N/A | N/A 4.975 in126.365 mm | N/A 5.525 in140.335 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 429PKG | N/A | N/A 4.975 in126.365 mm | N/A 5.525 in140.335 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |