Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 434BULK | N/A | N/A 5.6 in142.24 mm | N/A 6.15 in156.21 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 434PKG | N/A | N/A 5.6 in142.24 mm | N/A 6.15 in156.21 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 255BULK | N/A | N/A 5.609 in142.469 mm | N/A 5.887 in149.53 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 255PKG | N/A | N/A 5.609 in142.469 mm | N/A 5.887 in149.53 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 417040 |
N/A
41 |
N/A 5.625 in142.875 mm | N/A 7.131 in181.127 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417555 |
N/A
41 |
N/A 5.625 in142.875 mm | N/A 6.631 in168.427 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417556 |
N/A
41 |
N/A 5.625 in142.875 mm | N/A 6.882 in174.803 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 370064A |
N/A
03 |
N/A 5.625 in142.875 mm | N/A 7.194 in182.728 mm | N/A 0.906 in23.012 mm | N/A Nitrile | N/A |
| 370119A |
N/A
06 |
N/A 5.64 in143.26 mm | N/A 7.507 in190.678 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 710369 |
N/A
47 |
N/A 5.709 in145 mm | N/A 6.461 in164.1 mm | N/A 0.551 in14 mm | N/A Nitrile |
N/A
|
| 435BULK | N/A | N/A 5.725 in145.415 mm | N/A 6.275 in159.385 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 435PKG | N/A | N/A 5.725 in145.415 mm | N/A 6.275 in159.385 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 256BULK | N/A | N/A 5.734 in145.644 mm | N/A 6.012 in152.705 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 256PKG | N/A | N/A 5.734 in145.644 mm | N/A 6.012 in152.705 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416029 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 7.881 in200.177 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 416029N |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 7.881 in200.177 mm | N/A 3/4 in19.05 mm | N/A Polyacrylate |
N/A
|
| 416039 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 415447 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 6.632 in168.453 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 416666 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 7.008 in178.003 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417362 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 6.757 in171.628 mm | N/A 0.575 in14.605 mm | N/A Nitrile |
N/A
|
| 417363 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 6.882 in174.803 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417364 |
N/A
41 |
N/A 5.75 in146.05 mm | N/A 7.132 in181.153 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 436BULK | N/A | N/A 5.85 in148.59 mm | N/A 6.4 in162.56 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 436PKG | N/A | N/A 5.85 in148.59 mm | N/A 6.4 in162.56 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 257BULK | N/A | N/A 5.859 in148.819 mm | N/A 6.137 in155.88 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |