Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

257PKG N/A N/A 5.859 in148.819 mm N/A 6.137 in155.88 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416476 N/A 41
N/A 5-7/8 in149.225 mm N/A 7.133 in181.178 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3016 N/A 45
N/A 5-7/8 in149.225 mm N/A 8.007 in203.378 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455075 N/A 45
N/A 5-7/8 in149.225 mm N/A 7.133 in181.178 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
455297 N/A 45
N/A 5-7/8 in149.225 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
417780 N/A 41
N/A 5.937 in150.8 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
8907 N/A N/A 5.937 in150.8 mm N/A 6.806 in172.872 mm N/A 1.125 in28.575 mm N/A Nitrile N/A
437BULK N/A N/A 5.975 in151.765 mm N/A 6.525 in165.735 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
437PKG N/A N/A 5.975 in151.765 mm N/A 6.525 in165.735 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
258BULK N/A N/A 5.984 in151.994 mm N/A 6.262 in159.055 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
258PKG N/A N/A 5.984 in151.994 mm N/A 6.262 in159.055 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39956 N/A DW-H
N/A 5.997 in152.324 mm N/A 7.131 in181.127 mm N/A 0.5 in12.7 mm N/A PTFE N/A
415683 N/A 41
N/A 6 in152.4 mm N/A 7.007 in177.978 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415072 N/A 41
N/A 6 in152.4 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
39715 N/A N/A 6 in152.4 mm N/A 7.481 in190.017 mm N/A 0.59 in14.986 mm N/A PTFE N/A
2297V N/A 25
N/A 6 in152.4 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
456055 N/A 45
N/A 6 in152.4 mm N/A 7.008 in178.003 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A
417365 N/A 41
N/A 6 in152.4 mm N/A 7.132 in181.153 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
39807 N/A W-H
N/A 6 in152.4 mm N/A 6.756 in171.602 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39823 N/A DW-H
N/A 6 in152.4 mm N/A 6.757 in171.628 mm N/A 0.625 in15.875 mm N/A PTFE N/A
370077A N/A 06
N/A 6 in152.4 mm N/A 7.881 in200.177 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
710052 N/A 47
N/A 6.063 in154 mm N/A 6.894 in175.1 mm N/A 0.512 in13 mm N/A Nitrile N/A
710083 N/A 47
N/A 6.063 in154 mm N/A 6.776 in172.1 mm N/A 0.551 in14 mm N/A Nitrile N/A
710766 N/A 74
N/A 6.063 in154 mm N/A 6.902 in175.3 mm N/A 0.531 in13.5 mm N/A Fluoro-Elastomer N/A
39889 N/A W-H
N/A 6.077 in154.356 mm N/A 7.336 in186.334 mm N/A 0.445 in11.303 mm N/A PTFE N/A
Unit of Measure
« 156 157 158 159 160 »