The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 39890 |
N/A
W-H |
N/A 6.077 in154.356 mm | N/A 7.336 in186.334 mm | N/A 0.445 in11.303 mm | N/A PTFE | N/A |
| 415074 |
N/A
41 |
N/A 6.125 in155.575 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455330 |
N/A
45 |
N/A 6.125 in155.575 mm | N/A 7.133 in181.178 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 457874 |
N/A
45 |
N/A 6.125 in155.575 mm | N/A 7.633 in193.878 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455583N |
N/A
45 |
N/A 6.187 in157.15 mm | N/A 7.507 in190.678 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| 417921 |
N/A
41 |
N/A 6.187 in157.15 mm | N/A 7.258 in184.353 mm | N/A 0.734 in18.644 mm | N/A Nitrile |
N/A
|
| 39885 |
N/A
FW-H |
N/A 6.198 in157.429 mm | N/A 7.336 in186.334 mm | N/A 0.354 in8.992 mm | N/A PTFE | N/A |
| 39888 |
N/A
FW-H |
N/A 6.198 in157.429 mm | N/A 7.336 in186.334 mm | N/A 0.445 in11.303 mm | N/A PTFE | N/A |
| 39886 |
N/A
DW-H |
N/A 6.202 in157.531 mm | N/A 7.336 in186.334 mm | N/A 0.377 in9.576 mm | N/A PTFE | N/A |
| 2628 |
N/A
64 |
N/A 6.204 in157.582 mm | N/A 7.336 in186.334 mm | N/A 0.562 in14.275 mm | N/A Silicone | N/A |
| 39887 |
N/A
FW-H |
N/A 6.204 in157.582 mm | N/A 7.336 in186.334 mm | N/A 0.445 in11.303 mm | N/A PTFE | N/A |
| 438BULK | N/A | N/A 6.225 in158.115 mm | N/A 6.775 in172.085 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 438PKG | N/A | N/A 6.225 in158.115 mm | N/A 6.775 in172.085 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 259BULK | N/A | N/A 6.234 in158.344 mm | N/A 6.512 in165.405 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 259PKG | N/A | N/A 6.234 in158.344 mm | N/A 6.512 in165.405 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 39883 |
N/A
90 |
N/A 6.238 in158.445 mm | N/A 8.661 in219.989 mm | N/A 1.1 in27.94 mm | N/A PTFE | N/A |
| 415854 |
N/A
41 |
N/A 6.25 in158.75 mm | N/A 7.881 in200.177 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455480 |
N/A
45 |
N/A 6.25 in158.75 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455480V |
N/A
45 |
N/A 6.25 in158.75 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Fluoro-Elastomer |
N/A
|
| 417562 |
N/A
41 |
N/A 6.25 in158.75 mm | N/A 7.758 in197.053 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 3807 |
N/A
64 |
N/A 6.328 in160.731 mm | N/A 7.336 in186.334 mm | N/A 0.5 in12.7 mm | N/A Silicone | N/A |
| 417563 |
N/A
41 |
N/A 6-3/8 in161.925 mm | N/A 7.883 in200.228 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 5M466 | N/A | N/A 6.438 in163.525 mm | N/A 7.567 in192.202 mm | N/A 0.5 in13 mm | N/A Felt | N/A |
| 439BULK | N/A | N/A 6.475 in164.465 mm | N/A 7.025 in178.435 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 439PKG | N/A | N/A 6.475 in164.465 mm | N/A 7.025 in178.435 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |