The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417606 |
N/A
41 |
N/A 9.5 in241.3 mm | N/A 11.508 in292.303 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 9555S |
N/A
74 |
N/A 9.5 in241.3 mm | N/A 12.509 in317.729 mm | N/A 0.687 in17.45 mm | N/A Nitrile | N/A |
| 416381 |
N/A
41 |
N/A 9.625 in244.475 mm | N/A 12.758 in324.053 mm | N/A 1 1/4 in31.75 mm | N/A Nitrile |
N/A
|
| 273BULK | N/A | N/A 9.734 in247.244 mm | N/A 10.012 in254.305 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 273PKG | N/A | N/A 9.734 in247.244 mm | N/A 10.012 in254.305 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 55078S |
N/A
5S |
N/A 9.75 in247.65 mm | N/A 11.26 in286.004 mm | N/A 3/4 in19.05 mm | N/A Nitrile | N/A |
| 2792 |
N/A
33 |
N/A 9.91 in251.71 mm | N/A 11.005 in279.527 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 449BULK | N/A | N/A 9.975 in253.365 mm | N/A 10.525 in267.335 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 449PKG | N/A | N/A 9.975 in253.365 mm | N/A 10.525 in267.335 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 274BULK | N/A | N/A 9.984 in253.594 mm | N/A 10.262 in260.655 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 274PKG | N/A | N/A 9.984 in253.594 mm | N/A 10.262 in260.655 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 417020 |
N/A
41 |
N/A 10 in254 mm | N/A 12.008 in305.003 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417605 |
N/A
41 |
N/A 10 in254 mm | N/A 11.008 in279.603 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417570 |
N/A
41 |
N/A 10.25 in260.35 mm | N/A 12.26 in311.404 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 450BULK | N/A | N/A 10.475 in266.065 mm | N/A 11.025 in280.035 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 450PKG | N/A | N/A 10.475 in266.065 mm | N/A 11.025 in280.035 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 415227 |
N/A
41 |
N/A 10.5 in266.7 mm | N/A 12.508 in317.703 mm | N/A 1 in25.4 mm | N/A Nitrile |
N/A
|
| 457997 |
N/A
45 |
N/A 10.5 in266.7 mm | N/A 12.008 in305.003 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 416383 |
N/A
41 |
N/A 10.75 in273.05 mm | N/A 13.381 in339.877 mm | N/A 1 1/4 in31.75 mm | N/A Nitrile |
N/A
|
| 451BULK | N/A | N/A 10.975 in278.765 mm | N/A 11.525 in292.735 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 451PKG | N/A | N/A 10.975 in278.765 mm | N/A 11.525 in292.735 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 415482 |
N/A
41 |
N/A 11 in279.4 mm | N/A 13.01 in330.454 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 417571 |
N/A
41 |
N/A 11 in279.4 mm | N/A 12.51 in317.754 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 39899 | N/A | N/A 11.22 in284.99 mm | N/A 12.26 in311.404 mm | N/A 0.945 in24.003 mm | N/A PTFE | N/A |
| 39900 | N/A | N/A 11.22 in284.99 mm | N/A 12.26 in311.404 mm | N/A 0.945 in24.003 mm | N/A PTFE | N/A |