Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 340872 |
N/A
34 |
N/A 0.156 in3.962 mm | N/A 0.504 in12.802 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 6004020 | N/A | N/A 0.157 in4 mm | N/A 0.315 in8.000 mm | N/A 0.079 in2 mm | N/A Nitrile | N/A |
| 6011025 | N/A | N/A 0.157 in4 mm | N/A 0.630 in16 mm | N/A 0.098 in2.5 mm | N/A Nitrile | N/A |
| 008BULK | N/A | N/A 0.176 in4.47 mm | N/A 0.316 in8.026 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 008PKG | N/A | N/A 0.176 in4.47 mm | N/A 0.316 in8.026 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 008V35 | N/A | N/A 0.176 in4.47 mm | N/A 0.316 in8.026 mm | N/A 0.07 in1.778 mm | N/A Fluoro-Elastomer | N/A |
| 6005020 | N/A | N/A 0.197 in5 mm | N/A 0.354 in9 mm | N/A 0.079 in2 mm | N/A Nitrile | N/A |
| 6012025 | N/A | N/A 0.197 in5 mm | N/A 0.669 in17 mm | N/A 0.098 in2.5 mm | N/A Nitrile | N/A |
| 009BULK | N/A | N/A 0.208 in5.283 mm | N/A 0.348 in8.839 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 009PKG | N/A | N/A 0.208 in5.283 mm | N/A 0.348 in8.839 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 009V35 | N/A | N/A 0.208 in5.283 mm | N/A 0.348 in8.839 mm | N/A 0.07 in1.778 mm | N/A Fluoro-Elastomer | N/A |
| 6006020 | N/A | N/A 0.236 in6 mm | N/A 0.394 in10 mm | N/A 0.079 in2 mm | N/A Nitrile | N/A |
| 6014025 | N/A | N/A 0.236 in6 mm | N/A 0.748 in19 mm | N/A 0.098 in2.5 mm | N/A Nitrile | N/A |
| 010BULK | N/A | N/A 0.239 in6.071 mm | N/A 0.379 in9.627 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 010PKG | N/A | N/A 0.239 in6.071 mm | N/A 0.379 in9.627 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 010V35 | N/A | N/A 0.239 in6.071 mm | N/A 0.379 in9.627 mm | N/A 0.07 in1.778 mm | N/A Fluoro-Elastomer | N/A |
| 240435 |
N/A
24 |
N/A 0.25 in6.35 mm | N/A 0.76 in19.304 mm | N/A 0.175 in4.445 mm | N/A Nitrile | N/A |
| 343104 |
N/A
34 |
N/A 0.25 in6.35 mm | N/A 0.505 in12.827 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 350435 |
N/A
35 |
N/A 0.25 in6.35 mm | N/A 0.758 in19.253 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 6007020 | N/A | N/A 0.276 in7 mm | N/A 0.433 in11 mm | N/A 0.079 in2 mm | N/A Nitrile | N/A |
| 6016025 | N/A | N/A 0.276 in7 mm | N/A 0.827 in21 mm | N/A 0.098 in2.5 mm | N/A Nitrile | N/A |
| 011BULK | N/A | N/A 0.301 in7.645 mm | N/A 0.441 in11.201 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 011PKG | N/A | N/A 0.301 in7.645 mm | N/A 0.441 in11.201 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 011V35 | N/A | N/A 0.301 in7.645 mm | N/A 0.441 in11.201 mm | N/A 0.07 in1.778 mm | N/A Fluoro-Elastomer | N/A |
| 340826 |
N/A
34 |
N/A 0.312 in7.925 mm | N/A 0.506 in12.852 mm | N/A 0.125 in3.175 mm | N/A Nitrile |
N/A
|