Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

474250 N/A 47
N/A 1 in25.4 mm N/A 1.69 in42.926 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
481224V N/A 48
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
712013 N/A N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
712016 N/A N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
321516 N/A 32
N/A 1 in25.4 mm N/A 2.447 in62.154 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
39910 N/A W
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A PTFE N/A
40120 N/A 4L
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Leather N/A
40157S N/A 4S
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40230S N/A 4S
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100796 N/A 79
N/A 1 in54.864 mm N/A 2.979 in75.667 mm N/A 0.421 in10.693 mm N/A Polyacrylate N/A
342517 N/A 34
N/A 1 in25.4 mm N/A 1.318 in33.477 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
343123 N/A 34
N/A 1 in25.4 mm N/A 1.569 in39.853 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
350414 N/A 35
N/A 1 in25.4 mm N/A 1.445 in36.703 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
350909 N/A 35
N/A 1 in25.4 mm N/A 1.51 in38.354 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
447807 N/A 44
N/A 1 in25.4 mm N/A 1.855 in47.117 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
487532 N/A 48
N/A 1 in25.4 mm N/A 1.942 in49.3268 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
487538 N/A 48
N/A 1 in25.4 mm N/A 1.855 in47.117 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
443018 N/A 44
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
450067 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450326 N/A 45
N/A 1-1/2 in38.1 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
331228H N/A 75
N/A 1-1/2 in38.1 mm N/A 2.253 in57.226 mm N/A 0.36 in9.144 mm N/A Polyacrylate N/A
340136 N/A 34
N/A 1-1/2 in38.1 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
200859 N/A 200E
N/A 1-1/2 in38.1 mm N/A 2.26 in57.404 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
200861 N/A 200E
N/A 1-1/2 in38.1 mm N/A 2.482 in63.043 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
203013 N/A 203
N/A 1-1/2 in38.1 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
Unit of Measure
« 21 22 23 24 25 »