Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455536 N/A 45
N/A 1-3/4 in44.45 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
43071S N/A 4S
N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450352 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450361 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450400 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.254 in57.252 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
450494 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
451147H N/A 45
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.406 in10.312 mm N/A Silicone N/A
470088 N/A 47
N/A 1-3/4 in44.45 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470334 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
470351 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
470361 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470361V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
471141 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471141V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
471169 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.415 in61.341 mm N/A 0.38 in9.652 mm N/A Nitrile N/A
471169N N/A 47
N/A 1-3/4 in44.45 mm N/A 2.415 in61.341 mm N/A 0.38 in9.652 mm N/A Polyacrylate N/A
5827 N/A 201
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.484 in12.294 mm N/A Leather N/A
471831 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471984 N/A 47
N/A 1-3/4 in44.45 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472164 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472164V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
472179 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472179V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
472185 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472185V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 26 27 28 29 30 »