Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 472193 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.566 in65.176 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473157 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.453 in62.306 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 5112S | N/A | N/A 1-3/4 in44.45 mm | N/A 2.442 in62.027 mm | N/A 3.13 in79.502 mm | N/A Nitrile | N/A |
| 6949S |
N/A
274 |
N/A 1-3/4 in44.45 mm | N/A 2.88 in73.152 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 473237 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473237V |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473313 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473447 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.762 in70.155 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473448 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 3.001 in76.225 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473796 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.57 in65.278 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 6703S |
N/A
35 |
N/A 1-3/4 in44.45 mm | N/A 2.258 in57.353 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 476820 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 3.942 in100.127 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 481984N |
N/A
48 |
N/A 1-3/4 in44.45 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 482126 |
N/A
48 |
N/A 1-3/4 in44.45 mm | N/A 2.332 in59.233 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 482164N |
N/A
48 |
N/A 1-3/4 in44.45 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 482267 |
N/A
48 |
N/A 1-3/4 in44.45 mm | N/A 3.159 in80.239 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 50289 |
N/A
5L |
N/A 1-3/4 in44.45 mm | N/A 2.787 in70.79 mm | N/A 0.531 in13.487 mm | N/A Leather | N/A |
| 710005 |
N/A
86 |
N/A 1-3/4 in44.45 mm | N/A 3.066 in77.876 mm | N/A 0.485 in12.319 mm | N/A Nitrile | N/A |
| 710013 | N/A | N/A 1-3/4 in44.45 mm | N/A 2.441 in62.001 mm | N/A 0.375 in9.525 mm | N/A Urethane | N/A |
| 710024 | N/A | N/A 1-3/4 in44.45 mm | N/A 2.255 in57.277 mm | N/A 0.25 in6.35 mm | N/A Urethane | N/A |
| 710062 | N/A | N/A 1-3/4 in44.45 mm | N/A 2.378 in60.401 mm | N/A 0.484 in12.294 mm | N/A Nitrile | N/A |
| 710389 |
N/A
7S |
N/A 1-3/4 in44.45 mm | N/A 2.504 in63.602 mm | N/A 0.484 in12.294 mm | N/A Nitrile | N/A |
| 710867 |
N/A
74 |
N/A 1-3/4 in44.45 mm | N/A 2.764 in70.206 mm | N/A 0.252 in6.401 mm | N/A Fluoro-Elastomer | N/A |
| 712260 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.814 in71.476 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|
| 710647 | N/A | N/A 1-3/4 in44.45 mm | N/A 2.888 in73.355 mm | N/A 0.472 in11.989 mm | N/A Polyacrylate | N/A |