Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 2503N |
N/A
48 |
N/A 1.1 in27.94 mm | N/A 1.578 in40.081 mm | N/A 0.308 in7.823 mm | N/A Polyacrylate |
N/A
|
| 222820 |
N/A
33 |
N/A 1.102 in28 mm | N/A 1.588 in40.34 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 222830 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.6250 in41.27 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 222835 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.74 in44.2 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 222860 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.859 in47.22 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710119 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.702 in43.23 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710157 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.702 in43.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 711025 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.661 in42.2 mm | N/A 0.276 in7 mm | N/A Ethylene-Acrylic |
N/A
|
| 710325 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.583 in4.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710433 |
N/A
47 |
N/A 1.102 in28 mm | N/A 2.091 in53.1 mm | N/A 0.378 in9.6 mm | N/A Nitrile |
N/A
|
| 710821 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.465 in37.2 mm | N/A 0.768 in19.5 mm | N/A Polyacrylate |
N/A
|
| 712008 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.661 in42.2 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 713087 |
N/A
32 |
N/A 1.102 in28 mm | N/A 1.504 in38.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710671 |
N/A
36 |
N/A 1.102 in28 mm | N/A 1.406 in35.7 mm | N/A 0.205 in5.2 mm | N/A Fluoro-Elastomer | N/A |
| 39869 | N/A | N/A 1.102 in28 mm | N/A 1.618 in41.1 mm | N/A 0.315 in8 mm | N/A PTFE | N/A |
| 6028030 | N/A | N/A 1.102 in28 mm | N/A 1.339 in34 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 216BULK | N/A | N/A 1.109 in28.169 mm | N/A 1.387 in35.23 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 216PKG | N/A | N/A 1.109 in28.169 mm | N/A 1.387 in35.23 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 216V35 | N/A | N/A 1.109 in28.169 mm | N/A 1.387 in35.23 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 122BULK | N/A | N/A 1.112 in28.245 mm | N/A 1.318 in33.477 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 122PKG | N/A | N/A 1.112 in28.245 mm | N/A 1.318 in33.477 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 024BULK | N/A | N/A 1.114 in28.296 mm | N/A 1.254 in31.852 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 024PKG | N/A | N/A 1.114 in28.296 mm | N/A 1.254 in31.852 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 450332 |
N/A
45 |
N/A 1.125 in28.575 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 340151 |
N/A
34 |
N/A 1.125 in28.575 mm | N/A 1.569 in39.853 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|