Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 350156 |
N/A
35 |
N/A 0.375 in9.525 mm | N/A 0.883 in22.428 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 710781 |
N/A
32 |
N/A 0.378 in9.601 mm | N/A 0.67 in17.018 mm | N/A 0.138 in3.505 mm | N/A Nitrile |
N/A
|
| 221040 |
N/A
35 |
N/A 0.394 in10 mm | N/A 0.756 in19.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710762 |
N/A
32 |
N/A 0.394 in10 mm | N/A 0.717 in18.2 mm | N/A 0.197 in5 mm | N/A Ethylene-Acrylic |
N/A
|
| 710780 |
N/A
32 |
N/A 0.394 in10 mm | N/A 0.713 in18.1 mm | N/A 0.197 in5 mm | N/A Polyacrylate |
N/A
|
| 6010020 | N/A | N/A 0.394 in10 mm | N/A 0.551 in14 mm | N/A 0.079 in2 mm | N/A Nitrile | N/A |
| 6019025 | N/A | N/A 0.394 in10 mm | N/A 0.945 in24 mm | N/A 0.098 in2.5 mm | N/A Nitrile | N/A |
| 4701N |
N/A
49 |
N/A 0.408 in10.363 mm | N/A 1.008 in25.603 mm | N/A 0.208 in5.283 mm | N/A Polyacrylate |
N/A
|
| 111BULK | N/A | N/A 0.424 in10.77 mm | N/A 0.630 in16.002 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 111PKG | N/A | N/A 0.424 in10.77 mm | N/A 0.630 in16.002 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 111V35 | N/A | N/A 0.424 in10.77 mm | N/A 0.630 in16.002 mm | N/A 0.103 in2.616 mm | N/A Fluoro-Elastomer | N/A |
| 013BULK | N/A | N/A 0.426 in10.82 mm | N/A 0.566 in14.376 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 013PKG | N/A | N/A 0.426 in10.82 mm | N/A 0.566 in14.376 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 221122 |
N/A
35 |
N/A 0.433 in11 mm | N/A 0.875 in22.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710545 |
N/A
31 |
N/A 0.433 in11 mm | N/A 0.754 in19.15 mm | N/A 0.197 in5 mm | N/A Polyacrylate | N/A |
| 240470 |
N/A
24 |
N/A 0.437 in11.1 mm | N/A 0.885 in22.479 mm | N/A 0.175 in4.445 mm | N/A Nitrile | N/A |
| 470199 |
N/A
47 |
N/A 0.437 in11.1 mm | N/A 1.003 in25.476 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 474277 |
N/A
47 |
N/A 0.437 in11.1 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472810 |
N/A
47 |
N/A 0.437 in11.1 mm | N/A 0.88 in22.352 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 6863S |
N/A
35 |
N/A 0.437 in11.1 mm | N/A 1.007 in25.578 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 343101 |
N/A
34 |
N/A 0.437 in11.1 mm | N/A 0.633 in16.078 mm | N/A 0.125 in3.175 mm | N/A Nitrile |
N/A
|
| 487512 |
N/A
48 |
N/A 0.438 in11.1252 mm | N/A 1.003 in25.4762 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 710643 | N/A | N/A 0.463 in11.76 mm | N/A 0.744 in18.898 mm | N/A 0.232 in5.893 mm | N/A Ethylene-Acrylic | N/A |
| 470004 |
N/A
47 |
N/A 0.468 in11.887 mm | N/A 1.126 in28.6 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 320457 |
N/A
32 |
N/A 0.472 in11.989 mm | N/A 1.006 in25.552 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|