Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470503 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 471904 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 472826 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.066 in52.476 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473210 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.004 in50.902 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473211 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.129 in54.077 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473212 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473213 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473421 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.11 in53.594 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473422 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 1.987 in50.47 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473423 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 1.878 in47.701 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473812 |
N/A
47 |
N/A 1.312 in33.325 mm | N/A 2.17 in55.118 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 481834 |
N/A
48 |
N/A 1.312 in33.325 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 722108 |
N/A
VRS1 |
N/A 1.312 in33.325 mm | N/A 1.662 in42.215 mm | N/A 0.156 in3.962 mm | N/A Nitrile | N/A |
| 40769S |
N/A
4S |
N/A 1.312 in33.325 mm | N/A 2.286 in58.064 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 39904 |
N/A
FF |
N/A 1.313 in33.35 mm | N/A 1.833 in46.558 mm | N/A 0.25 in6.35 mm | N/A PTFE | N/A |
| 2300 | N/A | N/A 1.318 in33.477 mm | N/A 2.6250 in66.675 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| 5131 | N/A | N/A 1.318 in33.477 mm | N/A 2.286 in58.064 mm | N/A 0.906 in23.012 mm | N/A Nitrile | N/A |
| 484058 |
N/A
48 |
N/A 1.322 in33.579 mm | N/A 2.231 in56.667 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 5124 |
N/A
48 |
N/A 1.326 in33.68 mm | N/A 2.247 in57.074 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 484054 |
N/A
48 |
N/A 1.326 in33.68 mm | N/A 2.065 in52.451 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 9161 |
N/A
48 |
N/A 1.326 in33.68 mm | N/A 2.316 in58.826 mm | N/A 0.435 in11.049 mm | N/A Nitrile |
N/A
|
| 223400 |
N/A
32 |
N/A 1.339 in34 mm | N/A 1.741 in44.23 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 223420 |
N/A
32 |
N/A 1.339 in34 mm | N/A 1.898 in48.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710109 |
N/A
40 |
N/A 1.339 in34 mm | N/A 2.484 in63.09 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710110 |
N/A
40 |
N/A 1.339 in34 mm | N/A 2.136 in54.25 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |