Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710416 N/A 35
N/A 1.339 in34 mm N/A 1.901 in48.28 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
710418 N/A 32
N/A 1.339 in34 mm N/A 2.098 in53.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710422 N/A 35
N/A 1.339 in34 mm N/A 2.449 in62.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
710870 N/A 40
N/A 1.339 in34 mm N/A 1.898 in48.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710897 N/A 32
N/A 1.339 in34 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710704 N/A 40
N/A 1.339 in34 mm N/A 2.213 in56.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
450054 N/A 45
N/A 1.343 in34.112 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
473435 N/A 47
N/A 1.343 in34.112 mm N/A 2.11 in53.594 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473436 N/A 47
N/A 1.343 in34.112 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
483793 N/A 48
N/A 1.343 in34.112 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
8594S N/A 62
N/A 1.35 in34.29 mm N/A 2.575 in65.405 mm N/A 0.706 in17.932 mm N/A Nitrile N/A
710987 N/A N/A 1.358 in34.493 mm N/A 1.632 in41.453 mm N/A 0.354 in8.992 mm N/A Ethylene-Acrylic N/A
710903 N/A 86
N/A 1.358 in34.493 mm N/A 2.459 in62.459 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A
710624 N/A 74
N/A 1.358 in34.493 mm N/A 2.287 in58.09 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
220BULK N/A N/A 1.359 in34.519 mm N/A 1.637 in41.58 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
220PKG N/A N/A 1.359 in34.519 mm N/A 1.637 in41.58 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
220V35 N/A N/A 1.359 in34.519 mm N/A 1.637 in41.58 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
8549S N/A N/A 1.36 in34.54 mm N/A 2.3280 in59.131 mm N/A 0.323 in8.204 mm N/A Nitrile N/A
8133S N/A 48
N/A 1.362 in34.595 mm N/A 2.195 in55.753 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
126BULK N/A N/A 1.362 in34.595 mm N/A 1.568 in39.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
126PKG N/A N/A 1.362 in34.595 mm N/A 1.568 in39.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
028BULK N/A N/A 1.364 in34.646 mm N/A 1.504 in38.202 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
028PKG N/A N/A 1.364 in34.646 mm N/A 1.504 in38.202 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
51322 N/A 5S
N/A 1.365 in34.671 mm N/A 2.085 in52.959 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
9568 N/A 48
N/A 1.365 in34.671 mm N/A 2.379 in60.427 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
Unit of Measure
« 41 42 43 44 45 »