Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470774 N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
470774V N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
470950 N/A 47
N/A 1.375 in34.925 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
470989 N/A 47
N/A 1.375 in34.925 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
471105 N/A 47
N/A 1.375 in34.925 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
471192 N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471192V N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
471268N N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
471276 N/A 47
N/A 1.375 in34.925 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471276V N/A 47
N/A 1.375 in34.925 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
471379 N/A 47
N/A 1.375 in34.925 mm N/A 3.154 in80.112 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
5872S N/A 45
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.32 in8.128 mm N/A Nitrile N/A
6200 N/A 9L
N/A 1.375 in34.925 mm N/A 2.252 in57.201 mm N/A 1.062 in26.975 mm N/A Leather N/A
6241S N/A 48
N/A 1.375 in34.925 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471835 N/A 47
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471847N N/A 47
N/A 1.375 in34.925 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
472258 N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472258V N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
472287 N/A 47
N/A 1.375 in34.925 mm N/A 2.11 in53.594 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472354 N/A 47
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
472354V N/A 47
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
472642 N/A 47
N/A 1.375 in34.925 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472642V N/A 47
N/A 1.375 in34.925 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
472658 N/A 47
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472843 N/A 47
N/A 1.375 in34.925 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
Unit of Measure
« 46 47 48 49 50 »