Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

223552 N/A 32
N/A 1.378 in35 mm N/A 2.452 in62.28 mm N/A 0.374 in9.5 mm N/A Nitrile N/A
223553 N/A 40
N/A 1.378 in35 mm N/A 2.452 in62.28 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
223555 N/A 47
N/A 1.378 in35 mm N/A 2.525 in64.13 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
223580 N/A 40
N/A 1.378 in35 mm N/A 2.683 in68.16 mm N/A 0.354 in9 mm N/A Nitrile N/A
3655 N/A 32
N/A 1.378 in35 mm N/A 2.061 in52.35 mm N/A 0.305 in7.75 mm N/A Polyacrylate N/A
100165 N/A 74
N/A 1.378 in35 mm N/A 2.256 in57.3 mm N/A 0.601 in15.27 mm N/A Nitrile N/A
710138 N/A 40
N/A 1.378 in35 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
473823 N/A 47
N/A 1.378 in35 mm N/A 2.172 in55.18 mm N/A 0.315 in8 mm N/A Nitrile N/A
4901 N/A 40
N/A 1.378 in35 mm N/A 2.452 in62.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710051 N/A 86
N/A 1.378 in35 mm N/A 1.901 in48.28 mm N/A 0.315 in8 mm N/A Nitrile N/A
710076 N/A 35
N/A 1.378 in35 mm N/A 1.62 in41.15 mm N/A 0.217 in5.5 mm N/A Nitrile N/A
710151 N/A 47
N/A 1.378 in35 mm N/A 2.563 in65.1 mm N/A 0.472 in12 mm N/A Nitrile N/A
710178 N/A 32
N/A 1.378 in35 mm N/A 1.941 in49.3 mm N/A 0.315 in8 mm N/A Nitrile N/A
710197 N/A 40
N/A 1.378 in35 mm N/A 2.137 in54.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710199 N/A 86
N/A 1.378 in35 mm N/A 2.13 in54.1 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710217 N/A 74
N/A 1.378 in35 mm N/A 2.13 in54.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710218 N/A 32
N/A 1.378 in35 mm N/A 2.209 in56.1 mm N/A 0.63 in16 mm N/A Fluoro-Elastomer N/A
710583 N/A 40
N/A 1.378 in35 mm N/A 2.808 in71.33 mm N/A 0.413 in10.5 mm N/A Polyacrylate N/A
710616 N/A 40
N/A 1.378 in35 mm N/A 2.134 in54.2 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
710976 N/A N/A 1.378 in35 mm N/A 2.209 in56.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
711008 N/A 32
N/A 1.378 in35 mm N/A 1.858 in47.2 mm N/A 0.295 in7.5 mm N/A PTFE N/A
711027 N/A 32
N/A 1.378 in35 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
711041 N/A 32
N/A 1.378 in35 mm N/A 2.055 in52.2 mm N/A 0.374 in9.5 mm N/A Nitrile N/A
710314 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710315 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
Unit of Measure
« 46 47 48 49 50 »