Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710324 N/A 32
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710329 N/A 32
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.315 in8 mm N/A Silicone N/A
710331 N/A 32
N/A 1.378 in35 mm N/A 2.134 in54.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710336 N/A 40
N/A 1.378 in35 mm N/A 2.685 in68.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710383 N/A 47
N/A 1.378 in35 mm N/A 1.736 in44.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
710396 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710419 N/A 68
N/A 1.378 in35 mm N/A 2.491 in63.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
710424 N/A 35
N/A 1.378 in35 mm N/A 2.371 in60.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
710806 N/A 40
N/A 1.378 in35 mm N/A 2.173 in55.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710818 N/A 86
N/A 1.378 in35 mm N/A 1.898 in48.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710546 N/A 74
N/A 1.378 in35 mm N/A 2.807 in71.3 mm N/A 0.512 in13 mm N/A Polyacrylate N/A
713655 N/A 32
N/A 1.378 in35 mm N/A 2.061 in52.35 mm N/A 0.305 in7.75 mm N/A Polyacrylate N/A
713771 N/A 35
N/A 1.378 in35 mm N/A 1.982 in50.34 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
714436 N/A 32
N/A 1.378 in35 mm N/A 1.898 in48.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710618 N/A 32
N/A 1.378 in35 mm N/A 1.895 in48.13 mm N/A 0.394 in10 mm N/A PTFE N/A
710629 N/A 40
N/A 1.378 in35 mm N/A 3 in76.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710630 N/A 40
N/A 1.378 in35 mm N/A 2.291 in58.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710656 N/A 74
N/A 1.378 in35 mm N/A 3.275 in83.19 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710666 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710702 N/A 40
N/A 1.378 in35 mm N/A 2.252 in57.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710724 N/A 40
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710730 N/A 32
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
710739 N/A 40
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710752 N/A 40
N/A 1.378 in35 mm N/A 2.291 in58.2 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
320249 N/A 32
N/A 1.378 in35 mm N/A 1.898 in48.21 mm N/A 0.299 in7.6 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 46 47 48 49 50 »