Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 472299V |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473229 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473441 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.754 in69.952 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473442 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473490 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 3.155 in80.137 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473517 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.129 in54.077 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 476510 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 3.5480 in90.119 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 4889 | N/A | N/A 1.562 in39.675 mm | N/A 2.84 in72.136 mm | N/A 0.493 in12.522 mm | N/A Fluoro-Elastomer | N/A |
| 4890 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.88 in73.152 mm | N/A 0.493 in12.522 mm | N/A Fluoro-Elastomer |
N/A
|
| 7994S |
N/A
44 |
N/A 1.562 in39.675 mm | N/A 2.066 in52.476 mm | N/A 0.2 in5.08 mm | N/A Nitrile |
N/A
|
| 8160S |
N/A
32 |
N/A 1.562 in39.675 mm | N/A 2.457 in62.408 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 8421S |
N/A
33 |
N/A 1.562 in39.675 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 39920 |
N/A
FW-H |
N/A 1.562 in39.675 mm | N/A 2.067 in52.502 mm | N/A 0.188 in4.775 mm | N/A PTFE | N/A |
| 40185 |
N/A
4L |
N/A 1.562 in39.675 mm | N/A 2.506 in63.652 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 40438S |
N/A
4S |
N/A 1.562 in39.675 mm | N/A 2.378 in60.401 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710198 |
N/A
40 |
N/A 1.565 in39.751 mm | N/A 2.382 in60.503 mm | N/A 0.394 in10.008 mm | N/A Nitrile | N/A |
| 710904 |
N/A
32 |
N/A 1.567 in39.802 mm | N/A 2.449 in62.205 mm | N/A 0.315 in8.001 mm | N/A Fluoro-Elastomer |
N/A
|
| 4141 | N/A | N/A 1.574 in39.98 mm | N/A 2.683 in68.148 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate | N/A |
| 714569 |
N/A
32 |
N/A 1.574 in39.98 mm | N/A 2.415 in61.341 mm | N/A 0.54 in13.716 mm | N/A Fluoro-Elastomer |
N/A
|
| 710492 | N/A | N/A 1.575 in40.005 mm | N/A 2.626 in66.7 mm | N/A 0.748 in18.999 mm | N/A Polyacrylate | N/A |
| 710530 | N/A | N/A 1.575 in40.005 mm | N/A 2.626 in66.7 mm | N/A 0.748 in18.999 mm | N/A Polyacrylate | N/A |
| 1962 |
N/A
78 |
N/A 1.575 in40 mm | N/A 2.052 in52.12 mm | N/A 0.295 in7.5 mm | N/A Nitrile | N/A |
| 2011 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.9630 in75.260 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 224010 |
N/A
35 |
N/A 1.575 in40 mm | N/A 2.058 in52.28 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 224015 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.058 in52.28 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|