Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710250 |
N/A
91 |
N/A 1.575 in40 mm | N/A 2.764 in7.2 mm | N/A 0.571 in14.5 mm | N/A Polyacrylate | N/A |
| 710284 |
N/A
90 |
N/A 1.575 in40 mm | N/A 2.091 in53.1 mm | N/A 0.984 in25 mm | N/A Polyacrylate | N/A |
| 710287 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.134 in54.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710300 |
N/A
47 |
N/A 1.575 in40 mm | N/A 2.173 in55.2 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 710308 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.055 in52.2 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 710311 |
N/A
25 |
N/A 1.575 in40 mm | N/A 2.13 in54.1 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 710326 |
N/A
66 |
N/A 1.575 in40 mm | N/A 2.524 in64.1 mm | N/A 0.472 in12 mm | N/A Nitrile | N/A |
| 710432 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.252 in57.2 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710444 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.134 in54.2 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 710798 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.173 in55.2 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate | N/A |
| 710808 | N/A | N/A 1.575 in40 mm | N/A 2.169 in55.1 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 710839 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.843 in72.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer | N/A |
| 710889 |
N/A
74 |
N/A 1.575 in40 mm | N/A 2.567 in65.2 mm | N/A 0.256 in6.5 mm | N/A Fluoro-Elastomer | N/A |
| 710898 |
N/A
32 |
N/A 1.575 in40 mm | N/A 3 in76.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710966 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.528 in64.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710967 | N/A | N/A 1.575 in40 mm | N/A 2.37 in60.2 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 710491 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.724 in69.2 mm | N/A 0.531 in13.5 mm | N/A Polyacrylate |
N/A
|
| 710505 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.293 in58.24 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 710512 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.291 in58.2 mm | N/A 0.335 in8.5 mm | N/A Polyacrylate | N/A |
| 710523 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.843 in72.2 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710539 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.367 in60.12 mm | N/A 0.217 in5.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710540 |
N/A
57 |
N/A 1.575 in40 mm | N/A 2.209 in56.12 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710548 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.724 in69.2 mm | N/A 0.606 in15 mm | N/A Nitrile |
N/A
|
| 712011 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.961 in75.2 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A
|
| 712551 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.215 in56.26 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|