Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450536 N/A 45
N/A 0.562 in14.275 mm N/A 1.25 in31.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471281 N/A 47
N/A 0.562 in14.275 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
472705 N/A 47
N/A 0.562 in14.275 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
472705V N/A 47
N/A 0.562 in14.275 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
718610 N/A 47
N/A 0.562 in14.275 mm N/A 1.008 in25.603 mm N/A 0.254 in6.452 mm N/A Polyacrylate N/A
313156 N/A 31
N/A 0.562 in14.275 mm N/A 0.814 in20.676 mm N/A 0.187 in4.75 mm N/A Polyacrylate N/A
314259 N/A 31
N/A 0.562 in14.275 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
2027 N/A 35
N/A 0.591 in15 mm N/A 0.953 in24.2 mm N/A 0.197 in5 mm N/A Nitrile N/A
221510 N/A 32
N/A 0.591 in15 mm N/A 0.994 in25.25 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
221540 N/A 35
N/A 0.591 in15 mm N/A 1.19 in30.23 mm N/A 0.276 in7 mm N/A Nitrile N/A
711029 N/A 32
N/A 0.591 in15 mm N/A 0.954 in24.23 mm N/A 0.276 in7 mm N/A Nitrile N/A
711060 N/A 32
N/A 0.591 in15 mm N/A 0.833 in21.15 mm N/A 0.157 in4 mm N/A Polyacrylate N/A
710714 N/A 47
N/A 0.591 in15 mm N/A 0.835 in21.2 mm N/A 0.197 in5 mm N/A Nitrile N/A
340797 N/A 34
N/A 0.593 in15.062 mm N/A 0.943 in23.952 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
471532 N/A 47
N/A 0.593 in15.062 mm N/A 1.128 in28.651 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471558 N/A 47
N/A 0.593 in15.062 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473405 N/A 47
N/A 0.593 in15.062 mm N/A 1.254 in31.852 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
710274 N/A 62
N/A 0.61 in15.49 mm N/A 1.106 in28.092 mm N/A 0.6 in15.24 mm N/A Fluoro-Elastomer N/A
114BULK N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
114PKG N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
114V35 N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
340724 N/A 34
N/A 0.614 in15.596 mm N/A 1.006 in25.552 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
016BULK N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
016PKG N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710690 N/A 32
N/A 0.621 in15.773 mm N/A 1.031 in26.187 mm N/A 0.252 in6.401 mm N/A Polyacrylate N/A
Unit of Measure
« 6 7 8 9 10 »