Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 343105 |
N/A
34 |
N/A 0.625 in15.875 mm | N/A 0.942 in23.927 mm | N/A 0.187 in4.75 mm | N/A Polyacrylate |
N/A
|
| 351466 |
N/A
35 |
N/A 0.625 in15.875 mm | N/A 1.13 in28.702 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 351487 |
N/A
35 |
N/A 0.625 in15.875 mm | N/A 1.005 in25.527 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 41264S |
N/A
4S |
N/A 0.625 in15.875 mm | N/A 1.254 in31.852 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710261 |
N/A
32 |
N/A 0.626 in15.9 mm | N/A 2.213 in56.21 mm | N/A 0.256 in6.502 mm | N/A Fluoro-Elastomer |
N/A
|
| 714616 |
N/A
34 |
N/A 0.63 in16 mm | N/A 1.77 in44.958 mm | N/A 0.354 in8.992 mm | N/A Fluoro-Elastomer |
N/A
|
| 221607 |
N/A
35 |
N/A 0.63 in16 mm | N/A 1.071 in27.2 mm | N/A 0.551 in14 mm | N/A Polyacrylate |
N/A
|
| 221610 |
N/A
32 |
N/A 0.63 in16 mm | N/A 1.111 in28.23 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 221620 |
N/A
35 |
N/A 0.63 in16 mm | N/A 1.19 in30.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 711043 |
N/A
48 |
N/A 0.63 in16 mm | N/A 0.949 in24.1 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 710243 |
N/A
25 |
N/A 0.63 in16 mm | N/A 1.028 in26.1 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 710862 |
N/A
32 |
N/A 0.63 in16 mm | N/A 0.992 in25.2 mm | N/A 0.197 in5 mm | N/A Nitrile |
N/A
|
| 710679 |
N/A
35 |
N/A 0.63 in16 mm | N/A 1.071 in27.2 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 340469 |
N/A
34 |
N/A 0.656 in16.662 mm | N/A 1.258 in31.953 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481073 |
N/A
48 |
N/A 0.656 in16.662 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481397 |
N/A
48 |
N/A 0.656 in16.662 mm | N/A 1.579 in40.107 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481528 |
N/A
48 |
N/A 0.656 in16.662 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481537 |
N/A
48 |
N/A 0.656 in16.662 mm | N/A 1.254 in31.852 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481481 |
N/A
48 |
N/A 0.668 in16.967 mm | N/A 1.191 in30.251 mm | N/A 0.185 in4.699 mm | N/A Nitrile |
N/A
|
| 710361 |
N/A
44 |
N/A 0.669 in16.993 mm | N/A 0.823 in20.904 mm | N/A 0.122 in3.099 mm | N/A Nitrile |
N/A
|
| 221710 |
N/A
35 |
N/A 0.669 in17 mm | N/A 1.111 in28.23 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 221720 |
N/A
32 |
N/A 0.669 in17 mm | N/A 1.19 in30.23 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 221730 |
N/A
35 |
N/A 0.669 in17 mm | N/A 1.269 in32.22 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 221735 |
N/A
35 |
N/A 0.669 in17 mm | N/A 1.385 in35.18 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710251 |
N/A
47 |
N/A 0.669 in17 mm | N/A 1.343 in34.1 mm | N/A 0.311 in7.9 mm | N/A Polyacrylate |
N/A
|