Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 330PKG | N/A | N/A 2.1 in53.34 mm | N/A 2.52 in64.008 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 227BULK | N/A | N/A 2.109 in53.569 mm | N/A 2.387 in60.63 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 227PKG | N/A | N/A 2.109 in53.569 mm | N/A 2.387 in60.63 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 138BULK | N/A | N/A 2.112 in53.645 mm | N/A 2.3180 in58.877 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 138PKG | N/A | N/A 2.112 in53.645 mm | N/A 2.3180 in58.877 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 034BULK | N/A | N/A 2.114 in53.696 mm | N/A 2.254 in57.252 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 034PKG | N/A | N/A 2.114 in53.696 mm | N/A 2.254 in57.252 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710653 |
N/A
87 |
N/A 2.122 in53.899 mm | N/A 3.04 in77.216 mm | N/A 0.43 in10.922 mm | N/A Fluoro-Elastomer | N/A |
| 410308 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410312 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.13 in79.502 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410312N |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.13 in79.502 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 440972 |
N/A
44 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 450115 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450121 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450308 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416267 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 410867N |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 410867V |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A Fluoro-Elastomer |
N/A
|
| 410972N |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 413470V |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 415349 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 39302 |
N/A
W-H |
N/A 2.125 in53.975 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A PTFE | N/A |
| 2457 |
N/A
74 |
N/A 2.125 in53.975 mm | N/A 2.885 in73.279 mm | N/A 0.55 in13.97 mm | N/A Polyacrylate | N/A |
| 450365 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450639 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|