Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

43034S N/A 4S
N/A 2.25 in57.15 mm N/A 2.879 in73.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450441 N/A 45
N/A 2.25 in57.15 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450737 N/A 45
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
454136N N/A 45
N/A 2.25 in57.15 mm N/A 3.355 in85.217 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A
470737 N/A 47
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470737N N/A 47
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
471138 N/A 47
N/A 2.25 in57.15 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471272 N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471272N N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
471272V N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
471341 N/A 47
N/A 2.25 in57.15 mm N/A 3.001 in76.225 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
471341N N/A 47
N/A 2.25 in57.15 mm N/A 3.001 in76.225 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
475234N N/A 47
N/A 2.25 in57.15 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
472636 N/A 47
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472920 N/A 47
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
55337 N/A 5L
N/A 2.25 in57.15 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Leather N/A
473473 N/A 47
N/A 2.25 in57.15 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710026 N/A N/A 2.25 in57.15 mm N/A 2.755 in69.977 mm N/A 0.25 in6.35 mm N/A Urethane N/A
710041 N/A N/A 2.25 in57.15 mm N/A 2.755 in69.977 mm N/A 0.281 in7.137 mm N/A Urethane N/A
710045 N/A VRS1
N/A 2.25 in57.15 mm N/A 2.84 in72.136 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
712250 N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
712512 N/A 55 N/A 2.25 in57.15 mm N/A 3.26 in82.804 mm N/A 0.551 in13.995 mm N/A Polyacrylate N/A
722109 N/A VRS1
N/A 2.25 in57.15 mm N/A 2.733 in69.418 mm N/A 0.539 in13.691 mm N/A Nitrile N/A
722250 N/A 90
N/A 2.25 in57.15 mm N/A 4.069 in103.353 mm N/A 1.092 in27.737 mm N/A Polyacrylate N/A
7937N N/A 41
N/A 2.25 in57.15 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
Unit of Measure
« 101 102 103 104 105 »