Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710271 |
N/A
32 |
N/A 2.283 in58 mm | N/A 2.921 in74.2 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710439 |
N/A
74 |
N/A 2.283 in58 mm | N/A 2.878 in73.1 mm | N/A 0.335 in8.5 mm | N/A Nitrile | N/A |
| 710910 |
N/A
32 |
N/A 2.283 in58 mm | N/A 2.764 in7.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710667 |
N/A
40 |
N/A 2.283 in58 mm | N/A 3.091 in78.5 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer | N/A |
| 710623 |
N/A
32 |
N/A 2.294 in58.268 mm | N/A 3.236 in82.194 mm | N/A 0.352 in8.941 mm | N/A Fluoro-Elastomer |
N/A
|
| 204035 |
N/A
204 |
N/A 2.296 in58.318 mm | N/A 3.153 in80.086 mm | N/A 0.359 in9.119 mm | N/A Nitrile | N/A |
| 205035 |
N/A
205 |
N/A 2.296 in58.318 mm | N/A 3.153 in80.086 mm | N/A 0.359 in9.119 mm | N/A Felt | N/A |
| 710902 |
N/A
79 |
N/A 2.3 in58.42 mm | N/A 3.33 in84.582 mm | N/A 0.425 in10.795 mm | N/A Fluoro-Elastomer | N/A |
| 141BULK | N/A | N/A 2.3 in58.42 mm | N/A 2.506 in63.652 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 141PKG | N/A | N/A 2.3 in58.42 mm | N/A 2.506 in63.652 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 710756 |
N/A
40 |
N/A 2.307 in58.598 mm | N/A 3.165 in80.391 mm | N/A 0.394 in10.008 mm | N/A Polyacrylate | N/A |
| 442874 |
N/A
44 |
N/A 2.312 in58.725 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 450133 |
N/A
45 |
N/A 2.312 in58.725 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450317 |
N/A
45 |
N/A 2.312 in58.725 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416444 |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 410694 |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.355 in85.217 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 411160V |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.005 in76.327 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 455321 |
N/A
45 |
N/A 2.312 in58.725 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 5924 |
N/A
4L |
N/A 2.312 in58.725 mm | N/A 3.318 in84.277 mm | N/A 0.375 in9.525 mm | N/A Leather | N/A |
| 472150 |
N/A
47 |
N/A 2.312 in58.725 mm | N/A 3.13 in79.502 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 411394 |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 4131 |
N/A
287 |
N/A 2.312 in58.725 mm | N/A 3.004 in76.302 mm | N/A 0.375 in9.525 mm | N/A Nitrile | N/A |
| 487523 |
N/A
48 |
N/A 2.313 in58.7502 mm | N/A 3.001 in76.2254 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710229 |
N/A
40 |
N/A 2.323 in59.004 mm | N/A 3.093 in78.562 mm | N/A 0.315 in8.001 mm | N/A Nitrile | N/A |
| 710231 |
N/A
32 |
N/A 2.323 in59.004 mm | N/A 3.093 in78.562 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|