Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

231PKG N/A N/A 2.609 in66.269 mm N/A 2.887 in73.33 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
146BULK N/A N/A 2.612 in66.345 mm N/A 2.818 in71.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
146PKG N/A N/A 2.612 in66.345 mm N/A 2.818 in71.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
038BULK N/A N/A 2.614 in66.396 mm N/A 2.754 in69.952 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
038PKG N/A N/A 2.614 in66.396 mm N/A 2.754 in69.952 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200392 N/A 200
N/A 2.625 in66.675 mm N/A 3.818 in96.977 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
450329 N/A 45
N/A 2.625 in66.675 mm N/A 3.356 in85.242 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
416278 N/A 41
N/A 2.625 in66.675 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
410708 N/A 41
N/A 2.625 in66.675 mm N/A 3.379 in85.827 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
411143N N/A 41
N/A 2.625 in66.675 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
415003 N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415007 N/A 41
N/A 2.625 in66.675 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415458 N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
415458V N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
415483 N/A 41
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417079 N/A 41
N/A 2.625 in66.675 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417082 N/A 41
N/A 2.625 in66.675 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417343 N/A 41
N/A 2.625 in66.675 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
455368 N/A 45
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
418027 N/A 41
N/A 2.625 in66.675 mm N/A 4.441 in112.801 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450412 N/A 45
N/A 2.625 in66.675 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
451143 N/A 45
N/A 2.625 in66.675 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
455003 N/A 45
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
475003N N/A 47
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
475368N N/A 47
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
Unit of Measure
« 111 112 113 114 115 »