Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710959 N/A 87
N/A 2.913 in73.99 mm N/A 4.57 in116.078 mm N/A 0.403 in10.236 mm N/A Fluoro-Elastomer N/A
127591 N/A N/A 2.913 in73.99 mm N/A 4.567 in116.002 mm N/A 1.004 in25.502 mm N/A Polyacrylate N/A
227409 N/A 32
N/A 2.913 in74 mm N/A 3.549 in90.15 mm N/A 0.394 in10 mm N/A Silicone N/A
710212 N/A 40
N/A 2.913 in74 mm N/A 6.146 in156.1 mm N/A 0.551 in14 mm N/A Nitrile N/A
416500 N/A 41
N/A 2.937 in74.6 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416654 N/A 41
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
415012N N/A 41
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
415012V N/A 41
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
35949N N/A 41
N/A 2.937 in74.6 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
416775 N/A 41
N/A 2.937 in74.6 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
416956 N/A 41
N/A 2.937 in74.6 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417159 N/A 41
N/A 2.937 in74.6 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417159V N/A 41
N/A 2.937 in74.6 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
455356 N/A 45
N/A 2.937 in74.6 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
417486 N/A 41
N/A 2.937 in74.6 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
455012 N/A 45
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
475012N N/A 47
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
476500N N/A 47
N/A 2.937 in74.6 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
712937 N/A 90
N/A 2.937 in74.6 mm N/A 4.944 in125.578 mm N/A 1 1/4 in31.75 mm N/A Polyacrylate N/A
5MR1009 N/A N/A 2.937 in74.6 mm N/A 3.816 in96.926 mm N/A 0.313 in7.95 mm N/A Felt N/A
4563V N/A N/A 2.938 in74.625 mm N/A 3.947 in100.254 mm N/A 0.552 in14.021 mm N/A Fluoro-Elastomer N/A
370211A N/A 11
N/A 2.948 in74.879 mm N/A 4.738 in120.345 mm N/A 0.585 in14.859 mm N/A Polyacrylate N/A
200322 N/A 200
N/A 2.953 in75 mm N/A 4.729 in120.12 mm N/A 0.32 in8.13 mm N/A Nitrile N/A
227530 N/A 35
N/A 2.953 in75 mm N/A 3.751 in95.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
227540 N/A 32
N/A 2.953 in75 mm N/A 3.945 in100.2 mm N/A 0.472 in12 mm N/A Nitrile N/A
Unit of Measure
« 121 122 123 124 125 »