Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710849 N/A 32
N/A 3.346 in85 mm N/A 4.142 in105.2 mm N/A 0.315 in8 mm N/A PTFE N/A
710879 N/A 32
N/A 3.346 in85 mm N/A 4.697 in119.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710882 N/A 32
N/A 3.346 in85 mm N/A 6.902 in175.3 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
716102 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.433 in11 mm N/A Nitrile N/A
710759 N/A 32
N/A 3.346 in85 mm N/A 5.173 in131.4 mm N/A 0.618 in15.7 mm N/A Fluoro-Elastomer N/A
710761 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.346 in8.8 mm N/A PTFE N/A
710765 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710767 N/A 32
N/A 3.346 in85 mm N/A 4.064 in103.23 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
100400V N/A 08
N/A 3.35 in85.09 mm N/A 4.28 in108.712 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
340BULK N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
340PKG N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
237BULK N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
237PKG N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415894 N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416294 N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416294V N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
416321 N/A 41
N/A 3.375 in85.725 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416327 N/A 41
N/A 3.375 in85.725 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415025 N/A 41
N/A 3.375 in85.725 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415164N N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A
415442 N/A 41
N/A 3.375 in85.725 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417191 N/A 41
N/A 3.375 in85.725 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417354 N/A 41
N/A 3.375 in85.725 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
472473 N/A 47
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
5128N N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
Unit of Measure
« 131 132 133 134 135 »