Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710884 N/A N/A 3.465 in88 mm N/A 4.378 in111.2 mm N/A 0.937 in23.8 mm N/A Silicone N/A
3772 N/A 35
N/A 3.465 in88 mm N/A 4.266 in108.36 mm N/A 0.433 in11 mm N/A Silicone N/A
2055 N/A 47
N/A 3.468 in88.087 mm N/A 4.631 in117.627 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
341BULK N/A N/A 3.475 in88.265 mm N/A 3.895 in98.933 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
341PKG N/A N/A 3.475 in88.265 mm N/A 3.895 in98.933 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
238BULK N/A N/A 3.484 in88.494 mm N/A 3.762 in95.555 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
238PKG N/A N/A 3.484 in88.494 mm N/A 3.762 in95.555 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
153BULK N/A N/A 3.487 in88.57 mm N/A 3.693 in93.802 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
153PKG N/A N/A 3.487 in88.57 mm N/A 3.693 in93.802 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
043BULK N/A N/A 3.489 in88.621 mm N/A 3.629 in92.177 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
043PKG N/A N/A 3.489 in88.621 mm N/A 3.629 in92.177 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
446927 N/A 44
N/A 3.5 in88.9 mm N/A 4.13 in104.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
4491 N/A N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
415899N N/A 41
N/A 3.5 in88.9 mm N/A 4.381 in111.277 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A
415991 N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415991N N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
415991V N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
416624 N/A 41
N/A 3.5 in88.9 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416624N N/A 41
N/A 3.5 in88.9 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
415027 N/A 41
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415027H N/A 41
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Silicone N/A
415027N N/A 41
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
415146 N/A 41
N/A 3.5 in88.9 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415170 N/A 41
N/A 3.5 in88.9 mm N/A 4.631 in117.627 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
415437 N/A 41
N/A 3.5 in88.9 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 131 132 133 134 135 »