Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415953 N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415953V N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
416130 N/A 41
N/A 4 in101.6 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
327215 N/A 32
N/A 4 in101.6 mm N/A 5.006 in127.152 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
335924N N/A 33
N/A 4 in101.6 mm N/A 4.568 in116.027 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
200947 N/A 200E
N/A 4 in101.6 mm N/A 5.56 in141.224 mm N/A 0.32 in8.128 mm N/A Nitrile N/A
415035 N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415035V N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
415036 N/A 41
N/A 4 in101.6 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
415041 N/A 41
N/A 4 in101.6 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
415187 N/A 41
N/A 4 in101.6 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
415192N N/A 41
N/A 4 in101.6 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
417223 N/A 41
N/A 4 in101.6 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455513 N/A 45
N/A 4 in101.6 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455513N N/A 45
N/A 4 in101.6 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
456967V N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
417356 N/A 41
N/A 4 in101.6 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417357 N/A 41
N/A 4 in101.6 mm N/A 5.256 in133.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417507 N/A 41
N/A 4 in101.6 mm N/A 5.632 in143.053 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417509 N/A 41
N/A 4 in101.6 mm N/A 6.005 in152.527 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
45187S N/A 4S
N/A 4 in101.6 mm N/A 4.881 in123.977 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455035 N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
455035N N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
475845 N/A 47
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710022 N/A 45
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Silicone N/A
Unit of Measure
« 141 142 143 144 145 »