Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 471645 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471645V |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 470515 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.565 in39.751 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471231 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.379 in35.027 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471231V |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.379 in35.027 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 471686 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471729 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472950 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473412 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.832 in46.533 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 474253 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 480889 |
N/A
48 |
N/A 0.812 in20.625 mm | N/A 1.316 in33.426 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 8609 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.254 in31.852 mm | N/A 0.254 in6.452 mm | N/A Fluoro-Elastomer |
N/A
|
| 472452 |
N/A
47 |
N/A 0.843 in21.412 mm | N/A 1.378 in35.001 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473413 |
N/A
47 |
N/A 0.843 in21.412 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 473414 |
N/A
47 |
N/A 0.843 in21.412 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 473415 |
N/A
47 |
N/A 0.843 in21.412 mm | N/A 1.832 in46.533 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 212BULK | N/A | N/A 0.859 in21.819 mm | N/A 1.137 in28.88 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 212PKG | N/A | N/A 0.859 in21.819 mm | N/A 1.137 in28.88 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 212V35 | N/A | N/A 0.859 in21.819 mm | N/A 1.137 in28.88 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 482069N |
N/A
48 |
N/A 0.86 in21.84 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A Polyacrylate |
N/A
|
| 118BULK | N/A | N/A 0.862 in21.895 mm | N/A 1.068 in27.127 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 118PKG | N/A | N/A 0.862 in21.895 mm | N/A 1.068 in27.127 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 020BULK | N/A | N/A 0.864 in21.946 mm | N/A 1.004 in25.502 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 020PKG | N/A | N/A 0.864 in21.946 mm | N/A 1.004 in25.502 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 222220 |
N/A
32 |
N/A 0.866 in22 mm | N/A 1.387 in35.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|