Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

250BULK N/A N/A 4.984 in126.594 mm N/A 5.262 in133.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
250PKG N/A N/A 4.984 in126.594 mm N/A 5.262 in133.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39881 N/A FW-H
N/A 4.993 in126.822 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE N/A
415725 N/A 41
N/A 5 in127 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415897 N/A 41
N/A 5 in127 mm N/A 6.884 in174.854 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
204509 N/A 204
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
215271 N/A 21
N/A 5 in127 mm N/A 6.007 in152.578 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
416865 N/A 41
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416865V N/A 41
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
417278 N/A 41
N/A 5 in127 mm N/A 6.381 in162.077 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
456865N N/A 45
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
417541 N/A 41
N/A 5 in127 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417542 N/A 41
N/A 5 in127 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417543 N/A 41
N/A 5 in127 mm N/A 6.882 in174.803 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417544 N/A 41
N/A 5 in127 mm N/A 7.007 in177.978 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417545 N/A 41
N/A 5 in127 mm N/A 7.507 in190.678 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417584 N/A 41
N/A 5 in127 mm N/A 6.131 in155.727 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
8126S N/A 89
N/A 5 in127 mm N/A 6.629 in168.377 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
39801 N/A FW-H
N/A 5 in127 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE N/A
39880 N/A 94
N/A 5 in127 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE N/A
39958 N/A FW-H
N/A 5 in127 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A PTFE N/A
4048V N/A N/A 5 in127 mm N/A 7.507 in190.678 mm N/A 7/8 in22.225 mm N/A Fluoro-Elastomer N/A
455070 N/A 45
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
455285 N/A 45
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
3492V N/A 48
N/A 5 in127 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 151 152 153 154 155 »